ステップダウンコントローラ

高電力効率
EMIに最適化
優れた性能
高効率と高信頼性
柔軟な設計
広範囲な入出力に対応

MPSは12V / 24Vバッテリーまたは負荷ポイントで直接動作するよう設計された多様なDC/DCステップダウンソリューションを提供しています。低RdsonのFETを搭載した高電力密度の統合型コンバータ、または高電流要求に簡単に対応できる外部FETを使用する柔軟なコントローラなどから選択できます。MPSのソリューションは、ロードダンプ耐性、EMI制限、およびAM帯の上下の駆動といった共通の車載設計課題に対応します。

参照表示列
ステータス
MPS在庫状況
Regulated Outputs
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
fsw(最大)(kHz)
Iq (typ) (mA)
Vfb (V)
PG
SS
Max Duty Cycle (%)
Special Features
パッケージ(mm)
グレード
MPSafe
MPL
Product URL
Regulated Outputs
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
fsw(最大)(kHz)
Iq (typ) (mA)
Vfb (V)
PG
SS
Max Duty Cycle (%)
Special Features
パッケージ(mm)
グレード
MPS
はい
External
Adjustable Frequency
Biased VDRV via External Power Supply to Improve Efficiency
Bypass Mode
COT Control for Fast Load Transient Response
Hiccup Current Limit
Input OVP
Lossless Low-Side RDS(ON) or Shunt Current-Sensing
Multi-Phase Capability
N-Channel MOSFET 10V Gate Driver with 4.2A Source and 5.2A Sink Capability
Optional External VBIAS
Output OCP
Output OVP
Output SCP
Selectable PSM/FCCM via MODE Pin
Synchronization Clock Output
Thermal Shutdown
QFN-20 (3x4)
QFN-23 (4x4)
QFN-24 (4x4)
QFN-38 (5x8)
TSSOP-20EP
Automotive
Is MPSafe Has MPL Product URL
     
MPQ9934-AEC1

80V入力、30A、ダイナミック電圧調整機能付き同期整流降圧型コントローラ、AEC-Q100認定

1 7 80 30 1000 0.4 0.17 to 1.6 はい External 99
Biased VDRV via External Power Supply to Improve Efficiency, COT Control for Fast Load Transient Response, Lossless Low-Side RDS(ON) or Shunt Current-Sensing, N-Channel MOSFET 10V Gate Driver with 4.2A Source and 5.2A Sink Capability, Selectable PSM/FCCM via MODE Pin
QFN-23 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq9934-aec1.html
MPQ2923-AEC1
MPSafe

42V、2.2MHz、低自己消費電流 降圧型コントローラ、マルチフェーズ機能、AEC-Q100認定

1 3.6 36 20 2200 0.02 1.2 はい External 99
Input OVP, Multi-Phase Capability, Output OCP, Output OVP, Thermal Shutdown
QFN-24 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2923-aec1.html
MPQ2933-AEC1

36V, 2.2MHz, Low-IQ Buck Controller with Multiple Phases, AEC-Q100 Qualified

2 3.6 36 40 2200 0.04 1.2 はい External 99
Input OVP, Multi-Phase Capability, Output OCP, Output OVP, Thermal Shutdown
QFN-38 (5x8) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2933-aec1.html
MPQ5823A-AEC1
MPSafe

36V, High-Efficiency Battery Voltage Limiter, AEC-Q100 Qualified

12 4.5 36 20 2200 25 1.2 はい External 100
Bypass Mode, Optional External VBIAS, Output OVP, Output SCP, Synchronization Clock Output
QFN-24 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq5823a-aec1.html
MPQ2923U-AEC1
MPSafe

36V, 2.2MHz, Low-IQ Buck Controller with Multi-Phase, AEC-Q100 Qualified

1 3.6 36 20 2200 0.2 1.2 はい External 99
Input OVP, Multi-Phase Capability, Output OCP, Output OVP, Thermal Shutdown
QFN-24 (4x4) Automotive 1 0 https://www.monolithicpower.com/jp/mpq2923u-aec1.html
MPQ2908A-AEC1

車載グレード 4V~60V 入力、電流モード、同期整流ステップダウンコントローラ

MPSから購入 1 4 60 1000 0.75 0.8 はい External 1 Adjustable Frequency, Hiccup Current Limit QFN-20 (3x4), TSSOP-20EP Automotive 1 0 https://www.monolithicpower.com/jp/mpq2908a-aec1.html
MPQ2918-AEC1

車載グレード 4V~40V入力、電流モード、同期整流式ステップダウンコントローラ

MPSから購入 1 4 40 1000 0.75 0.8 はい External 1 Adjustable Frequency, Hiccup Current Limit QFN-20 (3x4), TSSOP-20EP Automotive 1 0 https://www.monolithicpower.com/jp/mpq2918-aec1.html
他の該当製品型番はありません