光ネットワーク端末 (ONT)
Session textval
Session Titefor popup
光ネットワーク端末 (ONT) コンテンツ
概要
ブロック図
下図で情報を展開する部品を選択ください
Components List
リソース
-
PRODUCT
MP1653F製品16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1654F製品16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MPM54522製品16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MP1654N製品16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1653N製品16V、3A、1.1 MHz、高効率、SOT563パッケージ、同期整流ステップダウンコンバータ
-
PRODUCT
MP1652N製品16V、2A、1.1 MHz、高効率、SOT563パッケージ、同期整流ステップダウンコンバータ
-
PRODUCT
MPM3696-40製品16V、40A、スタック可能、デジタル、PMBus付き、機能集積型、同期整流電源モジュール
-
PRODUCT
MPM3810A製品6V入力、1.2A、インダクタ内蔵、同期整流ステップダウンコンバータ電源モジュール
-
PRODUCT
MPM3805A製品6V入力、0.6A、インダクタ内蔵、同期整流ステップダウンコンバータ電源モジュール
-
PRODUCT
MPM54532製品I2Cインタフェース付き、16V、デュアル6A、シングル12A、電源モジュール
-
PRODUCT
MP5087製品+ / -5%電流モニタ、PG、スルーレート制御および出力放電機能を備えた、7A、5.5V ロードスイッチ
-
PRODUCT
MPM3695-20製品3V~16V入力、連続25A、電源モジュール
-
PRODUCT
MPM3683-20製品2.7V〜16V、15A、ステップダウン電源モジュール
-
PRODUCT
MP5098A製品SAS機能と逆流防止機能を備えたデュアル電子ヒューズ
-
PRODUCT
MPM3864製品2.75V~7V、6A、1.2MHz、同期整流式電源モジュール
-
PRODUCT
MPM54524製品I2Cインタフェース付き、機能集積型、16V、クワッド5A出力、電源モジュール
-
PRODUCT
MP8699B製品ハーフブリッジGaN MOSFETドライバ
-
PRODUCT
MPM54322製品I2Cインタフェース付き、16V、3A、デュアル出力電源モジュール
-
PRODUCT
MPM3683-10製品2.7V〜16V、10A、ステップダウン電源モジュール
-
PRODUCT
MPM3690-20A製品16V、13A、デュアル出力DC/DC電源モジュール
-
PRODUCT
MPM3630製品3A、18V、統合されたインダクタとパワーグッドをもつ高効率のステップダウンレギュレータモジュール
-
PRODUCT
MP5094製品小型の3 x 3mm TSOT23-8パッケージ、出力過電圧クランプ付き、デュアルチャネル、12V / 5V、電流制限スイッチ
-
PRODUCT
MPQ8634B製品電流制限調整可能、周波数プログラム可能、電圧トラッキング付き、16V、20A、同期整流ステップダウンコンバータ
-
PRODUCT
MP2392製品パワーグッドおよびソフトスタート付き、SOT583、高効率、2A、4.2~24V、650kHz、同期整流、DCステップダウンコンバータ
-
PRODUCT
MP1476製品18V、2A、800kHz、高効率、SOT563パッケージ、同期整流ステップダウンコンバータ
アカウントにログイン
新しいアカウントを作成