MPC22157-130
Active Part Numbers:
MPC22157-130-T
Related Products
EV22157-2891-2L-4P-A 8mm, 130A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology Evaluation Board
The EV22157-2891-2L-4P-A is an evaluation board designed to demonstrate the capabilities of the MPC22157-130, a 130A, dual-phase Intelli-ModuleTM with Quiet SwitcherTM technology (QSTTM).
The EV22157-2891-2L-4P-A can deliver up to 130A of load current across a wide operating input voltage (VIN) range. High efficiency can be achieved across a wide output current (IOUT) load range.
The EV22157-2891-2L-4P-A employs one MP2891 and two MPC22157-130 devices. These devices form two power supply rails that can be run independently.
The EV22157-2891-2L-4P-A can monitor the MPC22157-130’s VIN, output voltage (VOUT), IOUT, and temperature. Full protection features include integrated, configurable VIN under-voltage lockout (UVLO) protection, VOUT over-voltage protection (OVP), under-voltage protection (UVP), over-current limit (OCL), and over-current protection (OCP).
It is recommended to read the MPC22157-130 datasheet before making any changes to the EV22157-2891-2L-4P-A.
Learn about our Evaluation Kit
Log in to your account
Create New Account