- Products
- LED Drivers
- MPQ24833-B
MPQ24833-B
Session textval
Session Titefor popup
Description
The MPQ24833-B is a 55V, 3A, LED driver suitable for step-down, inverting step-up/step-down, and step-up applications. The MPQ24833-B achieves 3A of output current with excellent load and line regulation over a wide input supply range.
Current mode operation provides a fast transient response and eases loop stabilization. Full protection features include thermal shutdown, cyclebycycle peak current limiting, open-string protection, and output short-circuit protection (SCP).
The MPQ24833-B incorporates both DC and PWM dimming into a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive-to-negative power conversion.
The MPQ24833-B requires a minimal number of readily available, standard external components, and is available in an SOIC-8 EP package.
-
Show more
Show less
Features & Benefits
- 3A Maximum Output Current
- Unique Step-Up/Step-Down Operation (Buck-Boost Mode)
- Wide 4.5V to 55V Operating Input Range for Step-Down Applications (Buck Mode)
- 0.15Ω Internal Power MOSFET Switch
- Fixed 420kHz Switching Frequency
- Analog and PWM Dimming
- 0.2V Reference Voltage
- 6μA Shutdown Mode
- No Minimum Number of LEDs Required
- Stable with Low-ESR Output Ceramic Capacitors
- Cycle-by-Cycle Over-Current Protection (OCP)
- Thermal Shutdown Protection
- Open-String Protection
- Output Short-Circuit Protection (SCP)
- Available in an SOIC-8 EP Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ24833-BGN-AEC1-P MPQ24833-BGN-AEC1-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ24833-B Resources
-
PRODUCT CATEGORY
AUTOMOTIVE EXTERIORPRODUCT CATEGORY -
PRODUCT CATEGORY
AUTOMOTIVE LIGHTINGPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERPRODUCT CATEGORY -
PRODUCT
MPQ7227-AEC1PRODUCT24-Channel, 100mA, Smart Linear LED Driver with Digital Adaptive Feedback Control (AFCTM), AEC-Q100 Qualified
-
PRODUCT
MPQ7225B-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76352FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ76350FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Dual-Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7223-AEC1PRODUCT48-Channel, 80mA/Ch, Current Sink Driver with Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76233FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ76230FS-AEC1PRODUCTMPSafeTM ASIL-C, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7260-AEC1PRODUCT36V, 15A Peak ISW, Buck-Boost Converter with Integrated Low-Side MOSFETs Built for Exterior Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7224-AEC1PRODUCT16-Channel Current Sink LED Driver with Pre-Programmed Animations, AEC-Q100 Qualified
-
PRODUCT
MPQ7232-AEC1PRODUCT36V, 6A, Synchronous Buck Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7222-AEC1PRODUCT24-Channel, 100mA/Ch Current Source Driver with CAN Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76400FS-AEC1PRODUCTMPSafeTM ASIL-B, 16-Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ7250-AEC1PRODUCT3-Channel, 200mA Linear LED Driver with Thermal Sharing, AEC-Q100 Qualified
-
PRODUCT
MPQ76300FS-AEC1PRODUCTMPSafeTM, 24-Channel, 100mA, Smart Linear LED Driver with Digital AFC, AEC-Q100 Qualified
-
PRODUCT
MP44020PRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced THD Performance
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MPQ3359-AEC1PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7231PRODUCTMPSafeTM42V, 3A Buck or 2.4A Buck-Boost, Synchronous Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7228-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and UART Interface, AEC-Q100 Qualified
Order
Log in to your account
Create New Account