- MPQ86720-AEC1
MPQ86720-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)25
- Vin (max) (V)65
- Load Current (A)20
- VCC (typ) (V)3.3
- Integrated Current SenseYes
- Integrated Temp SenseYes
- Fault IndicatorYes
- Wettable Flank QFN OptionYes
- Package (mm)TQFN-22 (5x6)
The MPQ86720-AEC1 is a 65V, monolithic, three-level, two-phase driver with built-in power MOSFETs.
The integrated driver and MOSFETS provide high efficiency due to optimal dead time and reduced parasitic inductance. The MPQ86720-AEC1 can operate from 100kHz to 500kHz.
The MPQ86720-AEC1 is ideal for autonomous driving applications where efficiency and small size are at a premium.
The MPQ86720-AEC1 is available in a TQFN-22 (5mmx6mm) package, and is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Three-Level, Two-Phase Driver with Built-in MOSFETs
- Wide 25V to 65V Operating Input Voltage (VIN) Range
- Automatic Average Current Balancing between Phases
- Power-Save Mode at Light Loads (Continuous Conduction Mode Option)
- Built-In Switch for Bootstrap (BST)
- Accu-SenseTM Current Sense
- Current Limit Fault and Protection
- Over-Temperature (OT) Fault and Protection
- Catastrophic Fault Flag and Protection
- Available in a TQFN-22 (5mmx6mm) Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ86720GQJTE-AEC1-Z MPQ86720GQJTE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ86720-AEC1 Resources
-
PRODUCT CATEGORY
SOC CORE POWER - INTELLI-PHASE™ (MONOLITHIC DRMOS)PRODUCT CATEGORY -
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ86761-AEC1PRODUCT60A Intelli-PhaseTM Solution in a TQFN-21 (3.5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ86725-AEC1PRODUCTIntelli-PhaseTM Solution in TQFN (3.5mmx4mm) Package, AEC-Q100 Qualified
-
USE CASE
INTELLI-PHASETM SOLUTION USE CASE: ROBOTICS SYSTEM-ON-CHIP (SOC) POWERUSE CASEThis use case examines the application of the MPQ86760, a monolithic half-bridge driver, in robotics system-on-chip (SoC) power applications. The MPQ86760 is a monolithic half-bridge Intelli-PhaseTM that provides sufficient computational power for the high-current demands of robotics SoC power applications, with up to 45A of continuous output current (IOUT). Robotics SoC platforms inte...
-
PRODUCT
MPQ86750PRODUCT50A, Monolithic, Half-Bridge Intelli-PhaseTM Solution in an LGA-38 (5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ86960-A-AEC1PRODUCT50A, Monolithic Half-Bridge Intelli-PhaseTM Solution in an LGA-38 (5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ86970PRODUCT50A, Monolithic Half-Bridge Intelli-PhaseTM Solution in TLGA-41 (5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ86760PRODUCT45A, Intelli-PhaseTM Solution in a TQFN-21 (4mmx5mm) Package, AEC-Q100 Qualified
-
ARTICLE
CHALLENGES AND OPPORTUNITIES WHEN POWERING AUTOMOTIVE SOC CORE RAILSARTICLEThe automotive industry is undergoing a major transformation to support electric vehicles (EVs), autonomous driving, high-end infotainment systems, vehicle connectivity, and software-defined vehicles. The goals and benefits of EV transformation, and its impact on the automotive supply chain, are well understood by now. However, the digital transformation towards autonomous driving and high-perfor...
-
PRODUCT
MPQ86960PRODUCT50A, Monolithic Half-Bridge Intelli-PhaseTM Solution in an LGA-38 (5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ86940PRODUCT40A Intelli-PhaseTM Solution in a TQFN-21 (4mmx5mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ79571FS-AEC1PRODUCTMPSafeTM, ASIL-D, Wide 36V VIN, Window Voltage Supervisor, AEC-Q100 Qualified
-
ARTICLE
AI-POWERED ROBOTICS NEED ADVANCED SOC SOLUTIONSARTICLEThe robotics industry is undergoing a major transformation driven by advancements in artificial intelligence (AI), machine learning, and real-time data processing. Today, AI-powered robots are transforming the future of robotics by making systems smarter, more adaptive, and more autonomous. Autonomous robots that were once a topic of futuristic writing are heading for mass production today. Human...
-
PRODUCT
MPQ5816-AEC1PRODUCT42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ72963FS-AEC1PRODUCTMPSafeTM, ASIL-D, 3-Rail, 9-Phase Controller with Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ1966-AEC1PRODUCT100V, 4A, High-Frequency, Half-Bridge, N-Channel Power Gate Driver
-
PRODUCT
MPQ4233-AEC1PRODUCT3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4236-AEC1PRODUCT36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ29252-AEC1PRODUCTDigital Multi-Phase Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ79531FS-AEC1PRODUCTMPSafeTM, ASIL-B, 3-Channel Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ29260-AEC1PRODUCT60V, Multi-Phase Step-Down Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ79730FS-AEC1PRODUCTMPSafeTM, ASIL-D, 6-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ70156FS-AEC1PRODUCTMPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ79721FS-AEC1PRODUCTMPSafeTM, ASIL-B, 8-Channel Power Sequencer, AEC-Q100 Qualified
Log in to your account
Create New Account