MPQ29260-AEC1
Session textval
Session Titefor popup
- Control MethodAnalog
- System InterfaceI2C
- Memory TypeMTP
- Number of Rails1
- Number of Phases3
- VCC (typ) (V)3.3
- Iq (typ) (mA)3.3
- fsw (max) (kHz)1000
- Wettable Flank QFN OptionYes
- Package (mm)TQFN-24 (4x4)
The MPQ29260-AEC1 is a multi-phase controller for 48V systems in automotive applications. It can work with MPS's Intelli-PhaseTM products to complete the multi-phase voltage regulator (VR) solution with minimal external components.
The MPQ29260-AEC1 adopts constant-on-time (COT) mode to provide fast transient response and ease loop stabilization.
The operating frequency can be configured between 100kHz and 500kHz via an external resistor and remains constant as the input voltage (VIN) changes.
The MPQ29260-AEC1 is available in a TQFN-24 (4mmx4mm) package, and is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- 60V Multi-Phase Controller
- 1V to 5V Adjustable Output Voltage Range (VOUT)
- Simple Loop Compensation
- Bias Supply Pin
- Internal Low-Dropout (LDO)
- Phase-to-Phase Active Current Balancing
- Adjustable Switching Frequency (fSW)
- Ability to Sync to External Clock
- Spread Spectrum for Low-EMI Requirements
- Input Voltage (VIN) and VOUT Monitoring
- Output Current (IOUT) Monitoring
- Protections Include Under-Voltage Lockout (UVLO), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP)
- Available in a RoHS Compliant TQFN-24 (4mmx4mm) Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ29260GRTE-AEC1-Z MPQ29260GRTE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ29260-AEC1 Resources
-
PRODUCT CATEGORY
SOC CORE POWER - DIGITAL MULTI-PHASE CONTROLLERSPRODUCT CATEGORY -
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ72963FS-AEC1PRODUCTMPSafeTM, ASIL-D, 3-Rail, 9-Phase Controller with Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ29252-AEC1PRODUCTDigital Multi-Phase Controller, AEC-Q100 Qualified
-
USE CASE
INTELLI-PHASETM SOLUTION USE CASE: AI HUMANOID ROBOTICSUSE CASEThis use case examines the application of the MPQ86750 and MPQ2967 in artificial intelligence (AI) humanoid robotics. The MPQ86750 Intelli-PhaseTM solution combined with the MPQ2967 provides high-efficiency power management for AI humanoid robotics system-on-chip (SoC) platforms, achieving improved reliability, compact size, and simplified design. AI humanoid robots mimic human-like moveme...
-
PRODUCT
MPQ72957FS-AEC1PRODUCTASIL-D, 4-Rail, 8-Phase Controller with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ29164-AEC1PRODUCTDigital, 6-Phase Controller with I2C Interface for IMVP8/9/9.1, AEC-Q100 Qualified
-
PRODUCT
MPQ29125-AEC1PRODUCT3-Rail, Multi-Phase Controller, AEC-Q100 Qualified
-
USE CASE
INTELLI-PHASETM SOLUTION USE CASE: CENTRAL COMPUTERSUSE CASEThis use case examines the application of the MPQ2946 and MPQ86760 in central computers for autonomous vehicles. The MPQ2946 and MPQ86760 provide two cutting-edge power conversion solutions for central computers in autonomous vehicles with features including high power density, versatility, and integrated design. Central computers within autonomous vehicles power an intensive workload, inc...
-
PRODUCT
MPQ2946PRODUCTDigital, 8-Phase Controller with Three Rails, AEC-Q100 Qualified
-
ARTICLE
CHALLENGES AND OPPORTUNITIES WHEN POWERING AUTOMOTIVE SOC CORE RAILSARTICLEThe automotive industry is undergoing a major transformation to support electric vehicles (EVs), autonomous driving, high-end infotainment systems, vehicle connectivity, and software-defined vehicles. The goals and benefits of EV transformation, and its impact on the automotive supply chain, are well understood by now. However, the digital transformation towards autonomous driving and high-perfor...
-
USE CASE
AUTONOMOUS DRIVING USE CASEUSE CASEBetween 2004 and 2007, autonomous driving was launched in the United States with three unmanned driving challenges. As autonomous driving now enters the era of industrialization, it is important to address common challenges and boost performance across complex systems. This use case examines the application of the MPQ2967-AEC1, MPQ86960, MPQ79500FS-AEC1, and MPQ79700FS-AEC1 in autonomous driving. ...
-
PRODUCT
MPQ2977-AEC1PRODUCTDigital 6-Phase Controller with Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ2967-AEC1PRODUCTDual-Rail, Digital, 4-Phase Controller with PMBus Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ79731FS-AEC1PRODUCTMPSafeTM, ASIL-B, 6-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79571FS-AEC1PRODUCTMPSafeTM, ASIL-D, Wide 36V VIN, Window Voltage Supervisor, AEC-Q100 Qualified
-
ARTICLE
AI-POWERED ROBOTICS NEED ADVANCED SOC SOLUTIONSARTICLEThe robotics industry is undergoing a major transformation driven by advancements in artificial intelligence (AI), machine learning, and real-time data processing. Today, AI-powered robots are transforming the future of robotics by making systems smarter, more adaptive, and more autonomous. Autonomous robots that were once a topic of futuristic writing are heading for mass production today. Human...
-
PRODUCT
MPQ5816-AEC1PRODUCT42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ1966-AEC1PRODUCT100V, 4A, High-Frequency, Half-Bridge, N-Channel Power Gate Driver
-
PRODUCT
MPQ86761-AEC1PRODUCT60A Intelli-PhaseTM Solution in a TQFN-21 (3.5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4233-AEC1PRODUCT3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ86725-AEC1PRODUCTIntelli-PhaseTM Solution in TQFN (3.5mmx4mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4236-AEC1PRODUCT36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ86720-AEC1PRODUCT65V Intelli-PhaseTM Solution in a TQFN-22 (5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ79531FS-AEC1PRODUCTMPSafeTM, ASIL-B, 3-Channel Voltage Monitor, AEC-Q100 Qualified
Log in to your account
Create New Account