MPQ29164-AEC1
Session textval
Session Titefor popup
- Control MethodDigital Control
- System InterfaceI2C
- Memory TypeMTP
- Number of Rails2
- Number of Phases6
- VCC (typ) (V)3.3
- Iq (typ) (mA)8
- fsw (max) (kHz)2000
- Wettable Flank QFN OptionYes
- Package (mm)TQFN-48 (6x6)
The MPQ29164-AEC1 is a dual-rail, multi-phase digital voltage regulator (VR) controller, and it is compliant with IMVP8/IMVP9/IMVP9.1 for Intel microprocessors.
The MPQ29164-AEC1 can work with MPS’s Intelli-PhaseTM products to complete the multi-phase VR solution with minimal external components. The device can be configured for single-rail operation, and can operate in low quiescent current (IQ) mode. Rail A is configurable up to 4 phases, while rail B is configurable up to 2 phases.
The on-chip, multiple-time programmable (MTP) memory stores and restores device configurations. Device configurations and fault parameters can be configured or monitored using the I2C interface. The MPQ29164-AEC1 can monitor and report the output current (IOUT) through the Intelli-PhaseTM current-sense (CS) output.
The MPQ29164-AEC1 is based on unique, digital, multi-phase nonlinear control to provide fast transient response with minimal output capacitors. With only one power loop control method for both the steady state and load transient, power loop compensation is simple to configure.
The MPQ29164-AEC1 is available in a TQFN-48 (6mmx6mm) package, and is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Configurable Phase Numbers
- Two Rails with Up to 6-Phase Operation:
- Up to 4 Phases on Rail A
- Up to 2 Phases on Rail B
- Intel IMVP8, IMVP9, and IMVP9.1 Compliant
- I2C Compliant
- Serial VID Interface for Configuring and Monitoring
- Built-In Multiple-Time Programmable (MTP) Memory to Store Customer Configurations
- Automatic Loop Compensation
- Automatic Phase-Shedding (APS) to Improve Overall Efficiency
- Phase-to-Phase Active Current Balancing
- Input Voltage (VIN), Output Voltage (VOUT), Power, and Output Current (IOUT) Monitoring
- Low Quiescent Current (IQ) Function
- Regulator Temperature Monitoring
- Under-Voltage Lockout (UVLO), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), Over-Current Protection (OCP), Over-Temperature Protection (OTP), and Reverse-Voltage Protection (RVP) with No Action, Latch-Off, Auto-Retry, and Hiccup Options
- Digital, Configurable Load Line
- Supports Fast-V Mode (FVM)
- Available in a TQFN-48 (6mmx6mm) Package
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ29164GQKTE-xxxx-AEC1-Z MPQ29164GQKTE-xxxx-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ29164-AEC1 Resources
-
PRODUCT CATEGORY
SOC CORE POWER - DIGITAL MULTI-PHASE CONTROLLERSPRODUCT CATEGORY -
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ72963FS-AEC1PRODUCTMPSafeTM, ASIL-D, 3-Rail, 9-Phase Controller with Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ29252-AEC1PRODUCTDigital Multi-Phase Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ29260-AEC1PRODUCT60V, Multi-Phase Step-Down Controller, AEC-Q100 Qualified
-
USE CASE
INTELLI-PHASETM SOLUTION USE CASE: AI HUMANOID ROBOTICSUSE CASEThis use case examines the application of the MPQ86750 and MPQ2967 in artificial intelligence (AI) humanoid robotics. The MPQ86750 Intelli-PhaseTM solution combined with the MPQ2967 provides high-efficiency power management for AI humanoid robotics system-on-chip (SoC) platforms, achieving improved reliability, compact size, and simplified design. AI humanoid robots mimic human-like moveme...
-
PRODUCT
MPQ72957FS-AEC1PRODUCTASIL-D, 4-Rail, 8-Phase Controller with I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ29125-AEC1PRODUCT3-Rail, Multi-Phase Controller, AEC-Q100 Qualified
-
USE CASE
INTELLI-PHASETM SOLUTION USE CASE: CENTRAL COMPUTERSUSE CASEThis use case examines the application of the MPQ2946 and MPQ86760 in central computers for autonomous vehicles. The MPQ2946 and MPQ86760 provide two cutting-edge power conversion solutions for central computers in autonomous vehicles with features including high power density, versatility, and integrated design. Central computers within autonomous vehicles power an intensive workload, inc...
-
PRODUCT
MPQ2946PRODUCTDigital, 8-Phase Controller with Three Rails, AEC-Q100 Qualified
-
ARTICLE
CHALLENGES AND OPPORTUNITIES WHEN POWERING AUTOMOTIVE SOC CORE RAILSARTICLEThe automotive industry is undergoing a major transformation to support electric vehicles (EVs), autonomous driving, high-end infotainment systems, vehicle connectivity, and software-defined vehicles. The goals and benefits of EV transformation, and its impact on the automotive supply chain, are well understood by now. However, the digital transformation towards autonomous driving and high-perfor...
-
USE CASE
AUTONOMOUS DRIVING USE CASEUSE CASEBetween 2004 and 2007, autonomous driving was launched in the United States with three unmanned driving challenges. As autonomous driving now enters the era of industrialization, it is important to address common challenges and boost performance across complex systems. This use case examines the application of the MPQ2967-AEC1, MPQ86960, MPQ79500FS-AEC1, and MPQ79700FS-AEC1 in autonomous driving. ...
-
PRODUCT
MPQ2977-AEC1PRODUCTDigital 6-Phase Controller with Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ2967-AEC1PRODUCTDual-Rail, Digital, 4-Phase Controller with PMBus Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ79731FS-AEC1PRODUCTMPSafeTM, ASIL-B, 6-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79571FS-AEC1PRODUCTMPSafeTM, ASIL-D, Wide 36V VIN, Window Voltage Supervisor, AEC-Q100 Qualified
-
ARTICLE
AI-POWERED ROBOTICS NEED ADVANCED SOC SOLUTIONSARTICLEThe robotics industry is undergoing a major transformation driven by advancements in artificial intelligence (AI), machine learning, and real-time data processing. Today, AI-powered robots are transforming the future of robotics by making systems smarter, more adaptive, and more autonomous. Autonomous robots that were once a topic of futuristic writing are heading for mass production today. Human...
-
PRODUCT
MPQ5816-AEC1PRODUCT42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ1966-AEC1PRODUCT100V, 4A, High-Frequency, Half-Bridge, N-Channel Power Gate Driver
-
PRODUCT
MPQ86761-AEC1PRODUCT60A Intelli-PhaseTM Solution in a TQFN-21 (3.5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4233-AEC1PRODUCT3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ86725-AEC1PRODUCTIntelli-PhaseTM Solution in TQFN (3.5mmx4mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4236-AEC1PRODUCT36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ86720-AEC1PRODUCT65V Intelli-PhaseTM Solution in a TQFN-22 (5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ79531FS-AEC1PRODUCTMPSafeTM, ASIL-B, 3-Channel Voltage Monitor, AEC-Q100 Qualified
Log in to your account
Create New Account