- MPQ79710FS-AEC1
MPQ79710FS-AEC1
Session textval
Session Titefor popup
- Number of Channels10
- Vin (min) (V)2.7
- Vin (max) (V)5.5
- 32kHz Crystal Oscillator DriverYes
- RTCYes
- System Reset SignalYes
- Watchdog TimerYes
- Package (mm)QFN-24 (4x4)
- GradeAutomotive
The MPQ79710FS-AEC1 is a 10-channel, functional safety power sequencer engineered to provide precise power sequencing and safety functions for automotive advanced driver-assistance systems (ADAS) and autonomous driving platforms. The device’s configurability and flexibility help enable design reuse across different applications and system-on-chip (SoC) generations.
It includes a crystal driver, a real-time clock (RTC) with an alarm function, a configurable watchdog accessible via the I2C interface, and active-low system reset and interrupt outputs.
Safety mechanisms such as built-in self-testing (BIST) provide high diagnostic coverage, which helps the system achieve its target ASIL rating.
The MPQ79710FS-AEC1 is available in a QFN-24 (4mmx4mm) package with wettable flanks, and is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Designed for Automotive ADAS and Autonomous Driving Platforms:
- 2.7V to 5.5V Input Voltage (VIN) Range
- 10 Enabled Outputs
- Time Slot Based Sequencing
- System Reset Signal
- System Interrupt Signal
- Mission-Critical Safety Features:
- Write Protection on Safety Critical Registers
- Advanced Diagnostics
- Built-In Self-Testing (BIST)
- Window Watchdog Timer
- Over-Temperature (OT) Shutdown
- Support Systems Up to ASIL-D
- ISO 26262 Functional Safety Compliant
- Application Flexibility with I2C Interface:
- Fast Mode I2C Interface with Cyclic Redundancy Check (CRC)
- One-Time Programmable (OTP) Memory
- Configurable Parameters:
- Sequence Order
- I2C Address
- Watchdog Timing
- Drive Mode for Enabled Pins
- Alternate Functions for Enabled Pins
- Additional Features:
- Battery Backup Input
- 32kHz Crystal Oscillator Driver
- Real-Time Clock (RTC)
- Available in a QFN-24 (4mmx4mm) Package
- Packaged with a 0.5mm Pitch and Wettable Flanks
- Available in AEC-Q100 Grade 1
- MPSafeTM:
- Developed for Functional Safety Applications: ISO 26262 Compliant
Active Part Numbers:
MPQ79710FSGRE-xxxx-AEC1-Z MPQ79710FSGRE-xxxx-AEC1-P MPQ79710FSGRE-0000-AEC1-Z MPQ79710FSGRE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ79710FS-AEC1 Resources
-
PRODUCT CATEGORY
POWER SEQUENCERSPRODUCT CATEGORY -
APPLICATION
LIDARAPPLICATIONLaser imaging, detection, and ranging (LiDAR) is a rapidly expanding market for automotive advanced driver assistance system (ADAS) applications. Autonomous vehicle perception sensing is a cutting-edge functionality of ADAS technologies, and will continue to develop as new cars integrate radar with cameras and LiDAR systems. LiDAR uses real-time measurements of light pulses to offer higher bandwid...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ79730FS-AEC1PRODUCTMPSafeTM, ASIL-D, 6-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79721FS-AEC1PRODUCTMPSafeTM, ASIL-B, 8-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79720FS-AEC1PRODUCTMPSafeTM, ASIL-D, 8-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79711FS-AEC1PRODUCTMPSafeTM, ASIL-B, 10-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79701FS-AEC1PRODUCTMPSafeTM, ASIL-B, 12-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79700FS-AEC1PRODUCTMPSafeTM, ASIL-D, 12-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79571FS-AEC1PRODUCTMPSafeTM, ASIL-D, Wide 36V VIN, Window Voltage Supervisor, AEC-Q100 Qualified
-
ARTICLE
AI-POWERED ROBOTICS NEED ADVANCED SOC SOLUTIONSARTICLEThe robotics industry is undergoing a major transformation driven by advancements in artificial intelligence (AI), machine learning, and real-time data processing. Today, AI-powered robots are transforming the future of robotics by making systems smarter, more adaptive, and more autonomous. Autonomous robots that were once a topic of futuristic writing are heading for mass production today. Human...
-
PRODUCT
MPQ5816-AEC1PRODUCT42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ72963FS-AEC1PRODUCTMPSafeTM, ASIL-D, 3-Rail, 9-Phase Controller with Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ1966-AEC1PRODUCT100V, 4A, High-Frequency, Half-Bridge, N-Channel Power Gate Driver
-
PRODUCT
MPQ86761-AEC1PRODUCT60A Intelli-PhaseTM Solution in a TQFN-21 (3.5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4233-AEC1PRODUCT3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ86725-AEC1PRODUCTIntelli-PhaseTM Solution in TQFN (3.5mmx4mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4236-AEC1PRODUCT36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ86720-AEC1PRODUCT65V Intelli-PhaseTM Solution in a TQFN-22 (5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ29252-AEC1PRODUCTDigital Multi-Phase Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ79531FS-AEC1PRODUCTMPSafeTM, ASIL-B, 3-Channel Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ29260-AEC1PRODUCT60V, Multi-Phase Step-Down Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ70156FS-AEC1PRODUCTMPSafeTM, ASIL-B, 6V, 3A, PMIC with Buck Converter and 1-Channel Window Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ4331-AEC1PRODUCT36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ4334J-AEC1PRODUCT36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified
Log in to your account
Create New Account