MPQ6547-AEC1
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)30
- Number of Phase3
- Iout (max) (A)3
- Integrated Hall SensorNo
- Integrated Power MOSFETsYes
- Integrated Current Sense AmplifiersNo
- InputsPWM
- GradeAutomotive
- Package (mm)QFN-18 (3x4)
The MPQ6547-AEC1 is a three-phase, brushless DC (BLDC) motor driver that integrates three half-bridges, consisting of six N-channel Power MOSFETs, along with pre-drivers and gate drive power supplies.
The device is able to deliver up 1.5A of continuous current depending on the thermal and PCB conditions, with an adjustable over-current protection (OCP) threshold. It uses an internal charge pump to generate the gate drive supply voltage for the high-side MOSFETs (HS-FETs), and a trickle charge circuit that maintains a sufficient gate drive voltage to operate at 100% duty cycle.
The MPQ6547-AEC1 has unique independent ground pins for each half-bridge, which make it possible to provide current measurement through an external shunt resistor for different application requirements. Internal safety features include thermal shutdown, under-voltage lockout (UVLO), and OCP.
The MPQ6547-AEC1 is available in a QFN-18 (3mmx4mm) package, and is AEC-Q100 qualified.
-
Show more
Show less
Features & Benefits
- 4V to 30V Operating Supply Voltage
- Three Integrated Half-Bridge Drivers
- Up to 1.5A of Continuous Output Current (IOUT), 3A of Peak IOUT
- Low MOSFET On Resistance (HS-FET: 50mΩ, LS-FET: 40mΩ)
- Pulse-Width Modulation (PWM) Inputs
- Internal Charge Pump Supports 100% Duty Cycle Operation
- Automatic Synchronous Rectification
- Under-Voltage Lockout (UVLO) and Thermal Shutdown Protection
- Output Fault Flag
- Over-Current Protection (OCP)
- Available in a QFN-18 (3mmx4mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ6547GLE-AEC1-Z MPQ6547GLE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ6547-AEC1 Resources
-
APPLICATION
SEAT COMFORT CONTROLAPPLICATIONSeat comfort control technology allows users to precisely regulate and personalize the comfort settings of car seats, ensuring an optimal driving experience. Whether it is adjusting lumbar support, seat heating, or ventilation, seat comfort control systems provide a seamless and responsive experience, enhancing the overall comfort within the vehicle. MPS’s comprehensive suite of products includ...
-
APPLICATION
REAR DOOR CONTROLAPPLICATIONIn the automotive landscape, MPS provides pivotal components for rear door control applications to ensure seamless and secure control of rear door functionalities. These parts are designed to elevate user convenience and safety by offering precise control over critical aspects of rear door operations, from locking mechanisms to sensor integration. MPS’s comprehensive suite of solutions encompas...
-
APPLICATION
FRONT DOOR CONTROLAPPLICATIONThe front door control system plays a pivotal role in modern automotive design, offering convenience, security, and functionality to both drivers and passengers. This application block provides components for various functions such as power window control, central locking, and mirror adjustments. It ensures seamless access to the vehicle and a comfortable in-cabin experience. MPS's comprehensiv...
-
PRODUCT CATEGORY
INTEGRATED BLDC MOTOR DRIVERSPRODUCT CATEGORY -
PRODUCT CATEGORY
INTEGRATED BLDC MOTOR DRIVERSPRODUCT CATEGORY -
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6640APRODUCT22V, 4.5A Peak Current, Three-Phase Power Stage
-
PRODUCT
MP6640PRODUCTSPI, 22V, 2.5A, Three-Phase Power Stage
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MPQ6547A-AEC1PRODUCT4V to 32V, 4A Peak Current, Three-Phase Power Stage, AEC-Q100 Qualified
-
PRODUCT
MP6549PRODUCT22V, 10A, Three-Phase Power Stage
-
PRODUCT
MP6543HPRODUCT22V, 2A, Three-Phase Power Stage with ENBL & PWM Inputs
-
PRODUCT
MP6546PRODUCT22V, 3A, Peak, 3-Phase BLDC Driver with 1MHz Digital Interface
-
PRODUCT
MPQ6653A-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6631H-AEC1PRODUCT35V Input, 3A Peak Phase Current, 3-Phase BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653-AEC1PRODUCT35V, Single-Phase BLDC Motor Driver with Embedded Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6541PRODUCT40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs
-
PRODUCT
MP6541APRODUCT40V, 8A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6545PRODUCT45V, 2.5A, Simple Three-Phase Power Stage
-
PRODUCT
MP6545APRODUCT45V, 2.5A, Simple Three-Phase Power Stage with Current Measurement
-
PRODUCT
MPQ6541A-AEC1PRODUCT40V, 8A, Three-Phase Power Stage with HS and LS Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6541-AEC1PRODUCT40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs, AEC-Q100 Qualified
-
PRODUCT
MP6543CPRODUCT22V, 1.2A, Three-Phase BLDC Motor Driver with Three Integrated Half-Bridges
Log in to your account
Create New Account