MP6640
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)22
- Number of Phase3
- Iout (max) (A)4.5
- Integrated Hall SensorNo
- Integrated Power MOSFETsYes
- Integrated Current Sense AmplifiersNo
- InputsSerial Peripheral Interface
- GradeCatalog
- Package (mm)QFN-16 (2x2.5)
The MP6640 is a 3-phase brushless DC (BLDC) motor driver that integrates three half-bridges, each consisting of 6 N-channel power MOSFETs, along with pre-drivers and gate drive power supplies.
The MP6640 features a serial peripheral interface (SPI) for complete configurations and detailed diagnostics, as well as three configurable pulse-width modulation (PWM) generators are integrated for BLDC motor operation.
The MP6640 can deliver up to 2.5A of continuous current (depending on thermal and PCB conditions), with an adjustable over-current protection (OCP) threshold. It uses an internal charge pump to generate the gate drive supply voltage for the high-side MOSFETs (HS-FETs).
Internal safety features include thermal shutdown, under-voltage lockout (UVLO), and OCP.
The MP6640 is available in a QFN-16 (2mmx2.5 mm) package.
-
Show more
Show less
Features & Benefits
- 2.7V to 22V Operating Supply Voltage
- Three Integrated Half-Bridge Drivers
- 2.5A of Continuous Output Current (IOUT)/4.5A Peak
- MOSFET On Resistance (RDS(ON)): 70mΩ per FET
- Serial Data Interface (SPI) for Configuration and Diagnostics, 3MHz SPI Communication
- 1.8V and 3.3V Compatible Logic Supply
- Pulse-Width Modulation (PWM) Generators Configurable via SPI:
- Individual Half-Bridge PWM Operation
- Configurable for Each MOSFET
- Supports 11-Bit Duty Cycle Resolution
- Automatic Synchronous Rectification
- Configurable Slew Rate via SPI
- Configurable Over-Current Protection (OCP) via SPI
- Configurable Charge Pump Switching Frequency via SPI
- Diagnostic Functions, Including:
- OCP
- Under-Voltage Protection (UVP)
- Over-Temperature (OT) Warning and OT Shutdown
- Fault Indication Output (nFAULT Pin)
- Internal Charge Pump Supports 100% Duty Cycle Operation
- Available in a QFN-16 (2mmx2.5mm) Package
Active Part Numbers:
MP6640GRP-Z MP6640GRP-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6640 Resources
-
APPLICATION
ROBOTICSAPPLICATIONAs robotics systems improve with the advances of Industry 4.0, their standards for power, sensing, and control also increase. In this rapidly growing industry, every day is a new opportunity to develop robots that offer better and better flexibility, energy efficiency, and system intelligence. Robots variety of uses have led to smaller, increasingly mobile innovations with highly integrated commun...
-
APPLICATION
DRONES & MULTICOPTERSAPPLICATIONDrones and multicopters are a rapidly growing market, as consumer applications increase and prices plummet. New drone models must be able to offer advanced speed, navigation, and control systems as well as the longest possible airtime. Safety, reliability, and ease of use are crucial to each part — and the holistic function — of these small unmanned aircraft. To ensure that flight is safe and effi...
-
APPLICATION
PORTABLE POWER TOOLSAPPLICATIONPortable power tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, portable power tool designs often demand high flexibility and have strict power, safety, and total size requirements. Both cordless and corded power tools must be able to offer high efficiency in ...
-
PRODUCT CATEGORY
INTEGRATED BLDC MOTOR DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6640APRODUCT22V, 4.5A Peak Current, Three-Phase Power Stage
-
PRODUCT
MPQ6547A-AEC1PRODUCT4V to 32V, 4A Peak Current, Three-Phase Power Stage, AEC-Q100 Qualified
-
PRODUCT
MP6549PRODUCT22V, 10A, Three-Phase Power Stage
-
PRODUCT
MP6543HPRODUCT22V, 2A, Three-Phase Power Stage with ENBL & PWM Inputs
-
PRODUCT
MP6546PRODUCT22V, 3A, Peak, 3-Phase BLDC Driver with 1MHz Digital Interface
-
PRODUCT
MP6541PRODUCT40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs
-
PRODUCT
MP6541APRODUCT40V, 8A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6545APRODUCT45V, 2.5A, Simple Three-Phase Power Stage with Current Measurement
-
PRODUCT
MP6545PRODUCT45V, 2.5A, Simple Three-Phase Power Stage
-
PRODUCT
MPQ6541A-AEC1PRODUCT40V, 8A, Three-Phase Power Stage with HS and LS Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6541-AEC1PRODUCT40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs, AEC-Q100 Qualified
-
PRODUCT
MP6543CPRODUCT22V, 1.2A, Three-Phase BLDC Motor Driver with Three Integrated Half-Bridges
-
PRODUCT
MP6543APRODUCT12V, 2A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6543PRODUCT12V, 2A, Three-Phase Power Stage with ENBL & PWM Inputs
-
PRODUCT
MP6543H-APRODUCT22V, 2A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6543H-BPRODUCT22V, 2A, Three-Phase Power Stage with Hall-Signal Inputs
-
PRODUCT
MP6543BPRODUCT12V, 2A, Three-Phase Power Stage with Hall-Signal Inputs
-
PRODUCT
MP6540HAPRODUCT50V, 5A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6540HPRODUCT50V, 5A, Three-Phase Power Stage with PWM and Enable Inputs
-
PRODUCT
MP6540APRODUCT35V, 3A, Three-Phase Power Stage
-
PRODUCT
MP6540PRODUCT35V, 3A, Three-Phase Power Stage
Log in to your account
Create New Account