Integrated BLDC Motor Drivers

Multiple Functions
Different logic input configurations including Hall sensor inputs

5A Power Stage
5mm x 5mm package is the smallest in the industry
Thermal Performance 
Low rds(on) provides low power loss and improved thermal performance

MPS Integrated BLDC Motor Drivers that use MPS’ unique IC process technology allows the integration of large, low rds(on) power MOSFETs into ICs to directly drive brushless motors, enabling the smallest single-chip BLDC driver solutions available.  MPS Integrated BLDC Motor Drivers can be designed to drive brushless DC motors (BLDC) and permanent magnet synchronous motors (PMSM) used in robotics, industrial, automotive, and consumer applications, such as power tools, fans, pumps, and E-bikes. MPS solutions have a variety of input modes selectable, such as: PWM and Enable inputs, HS and LS inputs, Hall-Signal inputs, etc. and also have 100% duty cycle operation, robust protection functions, integrated current sensing amplifier functions characteristics. Some parts are qualified for automotive use (AEC-Q100).

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Number of Phase
Iout (max) (A)
Integrated Hall Sensor
Integrated Power MOSFETs
Integrated Current Sense Amplifiers
Inputs
Grade
Package (mm)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Number of Phase
Iout (max) (A)
Integrated Hall Sensor
Integrated Power MOSFETs
Integrated Current Sense Amplifiers
Inputs
Grade
Package (mm)
MPS
3
No
Yes
No
Yes
Digital Interface
HS and LS
Hall-Signal
Magnetic Angle Sensor
PWM
PWM and Enable
Serial Peripheral Interface
Automotive
Catalog
QFN-16 (2x2.5)
QFN-18 (3x4)
QFN-20 (3x4)
QFN-24 (3x4)
QFN-26 (4x4)
QFN-26 (5x5)
QFN-28 (4x5)
QFN-40 (5x5)
TQFN-26 (6x6)
TSSOP-28
TSSOP-28EP
Is MPSafe Has MPL Product URL
     
MPQ6547-AEC1
4V to 30V, 1.5A, Three-Phase Power Stage, AEC-Q100 Qualified
4 30 3 3 No Yes No PWM Automotive QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6547-aec1.html
MP6549

22V, 10A, Three-Phase Power Stage

3 22 3 10 No Yes Yes HS and LS , PWM and Enable Catalog QFN-26 (4x4) 1 0 https://www.monolithicpower.com/en/mp6549.html
MP6640

SPI, 22V, 2.5A, Three-Phase Power Stage

2.7 22 3 4.5 No Yes No Serial Peripheral Interface Catalog QFN-16 (2x2.5) 1 0 https://www.monolithicpower.com/en/mp6640.html
MP6640A

22V, 4.5A Peak Current, Three-Phase Power Stage

2.7 22 3 4.5 No Yes No PWM Catalog QFN-16 (2x2.5) 1 0 https://www.monolithicpower.com/en/mp6640a.html
MPQ6547A-AEC1
MPSafe

4V to 32V, 4A Peak Current, Three-Phase Power Stage, AEC-Q100 Qualified

Buy On MPS 4 32 3 4 No Yes No PWM and Enable Automotive QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/mpq6547a-aec1.html
MP6536

26V, 5.5A, 3-Channel Half-Bridge Driver

Buy On MPS 5 26 3 5.5 No Yes No PWM and Enable Catalog QFN-40 (5x5) 1 0 https://www.monolithicpower.com/en/mp6536.html
MP6540

35V, 3A, Three-Phase Power Stage

Buy On MPS 5.5 35 3 3 No Yes Yes PWM and Enable Catalog QFN-26 (5x5) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6540-mp6540a.html
MP6540A

35V, 3A, Three-Phase Power Stage

Buy On MPS 5.5 35 3 3 No Yes Yes HS and LS Catalog QFN-26 (5x5) 1 0 https://www.monolithicpower.com/en/mp6540a.html
MP6540H

50V, 5A, Three-Phase Power Stage with PWM and Enable Inputs

Buy On MPS 5.5 50 3 5 No Yes Yes PWM and Enable Catalog QFN-26 (5x5) 1 0 https://www.monolithicpower.com/en/mp6540h.html
MP6540HA

50V, 5A, Three-Phase Power Stage with HS and LS Inputs

Buy On MPS 5.5 50 3 5 No Yes Yes HS and LS Catalog QFN-26 (5x5) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6540ha.html
MP6543

12V, 2A, Three-Phase Power Stage with ENBL & PWM Inputs

Buy On MPS 3 12 3 2 No Yes Yes PWM and Enable Catalog QFN-24 (3x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6543.html
MP6543H-A

22V, 2A, Three-Phase Power Stage with HS and LS Inputs

Buy On MPS 3 22 3 2 No Yes Yes HS and LS Catalog QFN-24 (3x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6543ha.html
MP6543H-B

22V, 2A, Three-Phase Power Stage with Hall-Signal Inputs

Buy On MPS 3 22 3 2 No Yes Yes Hall-Signal Catalog QFN-24 (3x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6543hb.html
MP6543A

12V, 2A, Three-Phase Power Stage with HS and LS Inputs

Buy On MPS 3 12 3 2 No Yes Yes HS and LS Catalog QFN-24 (3x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6543a.html
MP6543B

12V, 2A, Three-Phase Power Stage with Hall-Signal Inputs

Buy On MPS 3 12 3 2 No Yes Yes Hall-Signal Catalog QFN-24 (3x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6543b.html
MP6543C

22V, 1.2A, Three-Phase BLDC Motor Driver with Three Integrated Half-Bridges

Buy On MPS 3 22 3 1.2 No Yes Yes PWM and Enable Catalog QFN-24 (3x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6543c.html
MPQ6541A-AEC1

40V, 8A, Three-Phase Power Stage with HS and LS Inputs, AEC-Q100 Qualified

Buy On MPS 4.75 40 3 8 No Yes Yes HS and LS Automotive TQFN-26 (6x6) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6541a-aec1.html
MPQ6541-AEC1

40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs, AEC-Q100 Qualified

Buy On MPS 4.75 40 3 8 No Yes Yes PWM and Enable Automotive TQFN-26 (6x6) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6541-aec1.html
MP6545A
45V, 2.5A, Simple Three-Phase Power Stage with Current Measurement
Buy On MPS 4.5 45 3 2.5 No Yes No HS and LS Catalog QFN-28 (4x5), TSSOP-28EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6545a.html
MP6545

45V, 2.5A, Simple Three-Phase Power Stage

Buy On MPS 4.5 45 3 2.5 No Yes No HS and LS Catalog QFN-28 (4x5), TSSOP-28 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6545.html
MP6541

40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs

Buy On MPS 4.75 40 3 8 No Yes Yes PWM and Enable Catalog TQFN-26 (6x6) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6541.html
MP6541A

40V, 8A, Three-Phase Power Stage with HS and LS Inputs

Buy On MPS 4.75 40 3 8 No Yes Yes HS and LS Catalog TQFN-26 (6x6) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6541a.html
MP6546

22V, 3A, Peak, 3-Phase BLDC Driver with 1MHz Digital Interface

Buy On MPS 3.5 22 3 3 No Yes No Digital Interface, Hall-Signal, Magnetic Angle Sensor Catalog QFN-20 (3x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6546.html
MP6543H

22V, 2A, Three-Phase Power Stage with ENBL & PWM Inputs

Buy On MPS 3 22 3 2 No Yes Yes PWM and Enable Catalog QFN-24 (3x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/bldc-pre-drivers-and-integrated-solutions/mp6543h.html
No more parts left for display.