- MP6549
MP6549
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)22
- Number of Phase3
- Iout (max) (A)10
- Integrated Hall SensorNo
- Integrated Power MOSFETsYes
- Integrated Current Sense AmplifiersYes
- InputsHS and LS , PWM and Enable
- GradeCatalog
- Package (mm)QFN-26 (4x4)
The MP6549 is a three-phase brushless DC motor driver that integrates three half bridges, consisting of 6 N-channel power MOSFETs along with pre-drivers, gate driver power supplies, and current-sense amplifiers.
Two configurable input modes are available on the MP6549: enable (EN) and pulse-width modulation (PWM) inputs for each half H-bridge, with separate high-side (HS) and low-side (LS) inputs. The device can deliver up to 10A of current continuously (depending on thermal and PCB conditions) with the adjustable over-current protection (OCP) threshold.
For higher current requirements, three half-bridges can be configured in parallel. The INM pin configures the input interface and parallel mode.
The MP6549 uses an internal charge pump to generate the gate drive supply voltage for the high-side MOSFETs (HS-FETs), and a trickle charge circuit that maintains sufficient gate drive voltage to operate at 100% duty cycle.
Internal safety features include thermal shutdown, under-voltage lockout (UVLO), and over-current protection (OCP).
The MP6549 is available in a QFN-26 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- 3V to 22V Operating Supply Voltage
- Three Integrated Half-Bridge Drivers
- 10A Continuous Output Current (IOUT) with 16A Peak
- Parallel Mode: 18A Continuous Current with 30A Peak
- Low MOSFET On Resistance (RDS(ON)): 10mΩ High Side, 7mΩ Low Side
- Configurable Input Modes: Pulse-Width Modulation (PWM) and Enable (EN) Inputs, High-Side (HS) and Low-Side (LS) Inputs
- Optional: Parallel Mode for High-Current, Single Half-Bridge
- Internal Charge Pump Supports 100% Duty Cycle Operation
- Automatic Synchronous Rectification
- Configurable Slew Rate
- Under-Voltage Lockout (UVLO) and Thermal Shutdown Protection
- Output Fault Flag and Thermal Warning
- Configurable Over-Current Protection (OCP)
- Integrated, Bidirectional Current-Sense Amplifiers
- Available in a QFN-26 (4mmx4mm) Package
Active Part Numbers:
MP6549GR-Z MP6549GR-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6549 Resources
-
APPLICATION
ROBOTICSAPPLICATIONAs robotics systems improve with the advances of Industry 4.0, their standards for power, sensing, and control also increase. In this rapidly growing industry, every day is a new opportunity to develop robots that offer better and better flexibility, energy efficiency, and system intelligence. Robots variety of uses have led to smaller, increasingly mobile innovations with highly integrated commun...
-
APPLICATION
DRONES & MULTICOPTERSAPPLICATIONDrones and multicopters are a rapidly growing market, as consumer applications increase and prices plummet. New drone models must be able to offer advanced speed, navigation, and control systems as well as the longest possible airtime. Safety, reliability, and ease of use are crucial to each part — and the holistic function — of these small unmanned aircraft. To ensure that flight is safe and effi...
-
APPLICATION
PORTABLE POWER TOOLSAPPLICATIONPortable power tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, portable power tool designs often demand high flexibility and have strict power, safety, and total size requirements. Both cordless and corded power tools must be able to offer high efficiency in ...
-
PRODUCT CATEGORY
INTEGRATED BLDC MOTOR DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6640APRODUCT22V, 4.5A Peak Current, Three-Phase Power Stage
-
PRODUCT
MP6640PRODUCTSPI, 22V, 2.5A, Three-Phase Power Stage
-
PRODUCT
MPQ6547A-AEC1PRODUCT4V to 32V, 4A Peak Current, Three-Phase Power Stage, AEC-Q100 Qualified
-
PRODUCT
MP6543HPRODUCT22V, 2A, Three-Phase Power Stage with ENBL & PWM Inputs
-
PRODUCT
MP6546PRODUCT22V, 3A, Peak, 3-Phase BLDC Driver with 1MHz Digital Interface
-
PRODUCT
MP6541PRODUCT40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs
-
PRODUCT
MP6541APRODUCT40V, 8A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6545PRODUCT45V, 2.5A, Simple Three-Phase Power Stage
-
PRODUCT
MP6545APRODUCT45V, 2.5A, Simple Three-Phase Power Stage with Current Measurement
-
PRODUCT
MPQ6541A-AEC1PRODUCT40V, 8A, Three-Phase Power Stage with HS and LS Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6541-AEC1PRODUCT40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs, AEC-Q100 Qualified
-
PRODUCT
MP6543CPRODUCT22V, 1.2A, Three-Phase BLDC Motor Driver with Three Integrated Half-Bridges
-
PRODUCT
MP6543BPRODUCT12V, 2A, Three-Phase Power Stage with Hall-Signal Inputs
-
PRODUCT
MP6543H-APRODUCT22V, 2A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6543H-BPRODUCT22V, 2A, Three-Phase Power Stage with Hall-Signal Inputs
-
PRODUCT
MP6543APRODUCT12V, 2A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6543PRODUCT12V, 2A, Three-Phase Power Stage with ENBL & PWM Inputs
-
PRODUCT
MP6540HPRODUCT50V, 5A, Three-Phase Power Stage with PWM and Enable Inputs
-
PRODUCT
MP6540HAPRODUCT50V, 5A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6540APRODUCT35V, 3A, Three-Phase Power Stage
-
PRODUCT
MP6540PRODUCT35V, 3A, Three-Phase Power Stage
Log in to your account
Create New Account