- Products
- Automotive (AECQ Grade)
- Power Switches
- Ideal Diode
- MPQ5836-AEC1
MPQ5836-AEC1
55V, 7A, Integrated Smart Diode with -60V Reverse Protection, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)55
- Reverse Battery (V)-60
- Shutdown Iq (uA)2
- Supply Iq (uA)80
- Forward Voltage Drop (mV)140
- Iout (max) (A)7
- Controller / IntegrationIntegration
- Gate Pull Up / Pull Down Capability (mA)120
- GradeAutomotive
- Package (mm)QFN-21 (3x4)
The MPQ5836-AEC1 is an integrated smart diode designed to provide a compact solution for 50W to 170W electronic control unit (ECU) systems with the most simplified external circuity.
The device’s 2µA standby current makes it ideal for battery-powered applications. The MPQ5836-AEC1 integrates a MOSFET and an internal charge pump, which support nominal loads up to 7A of continuous current and minimize power loss between the input and output. The ultra-fast transient response ensures the part can rectify the AC frequency up to 100kHz.
In addition to reverse-polarity protection and reverse-pulse protection, the MPQ5836-AEC1 also provides multiple diagnostics during fault conditions, such as under-voltage (UV), over-voltage (OV), over-current (OC), as well as over-temperature (OT) conditions.
With an extremely low under-voltage lockdown (UVLO) threshold, the device provides a wide operation range to meet the harsh start-up conditions defined in ISO16750. The device can support cold-crank voltages down to 0V.
The MPQ5836-AEC1 is available in a QFN-21 (3mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Built to Handle Tough Automotive Transients and Meets AEC-Q100 Requirements:
- 5V to 55V Start-Up Voltage
- -60V Reverse-Polarity Voltage
- Load Dump Up to 60V
- Cold Crank Down to 0V
- Rectifies AC Frequency Up to 100kHz
- Fast On with +300mV Forward Drop
- Fast Off with -8mV Forward Drop
- Strong Gate Drive Ability: 120mA Pull-Up and 2600mA Pull-Down
- Available in AEC-Q100 Grade 1
- Extends Vehicle Battery Life:
- Low 2μA Quiescent Current (IQ) during Standby
- Low 80μA IQ in Steady State
- Reduces Board Size:
- Integrated Charge Pump
- Available in a QFN-21 (3mmx4mm) Package
- Robust Protections and Diagnostics:
- Input Voltage (VIN) Monitor as well as Under-Voltage (UV) and Over-Voltage (OV) Indicator
- VIN Sensing
- An Independent Voltage Monitor and UV Indicator
- Selectable OV/UV Thresholds
- Over-Current Diagnostics
- Over-Temperature Diagnostics
- Fault Reporting
- Additional Features:
- 1.8V, 3.3V, and 5V Logic-Compatible
- Available with Wettable Flanks
- Functional Safety System Design Capability:
- MPSafeTM-Compatible: Functional Safety Supporting Documentation Available
Active Part Numbers:
MPQ5836GLE-xxxx-AEC1-Z MPQ5836GLE-xxxx-AEC1-P MPQ5836GLE-0000-AEC1-Z MPQ5836GLE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ5836-AEC1 Resources
-
PRODUCT CATEGORY
IDEAL DIODEPRODUCT CATEGORY -
APPLICATION
LOW-POWER EXTERIOR AND INTERIOR LIGHTINGAPPLICATIONAs automotive LED drivers replace traditional bulbs, the operation of low-power exterior and interior lighting systems have become increasingly advanced. Exterior lighting includes turn signals, side markers, rear combination lamps (RCLs), and fog lamps. Interior lighting includes button backlighting, instrument clusters, and dome and ambient lights. While improved low-power operation of exterior ...
-
APPLICATION
ALL LED LIGHTINGAPPLICATIONAutomotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. Th...
-
APPLICATION
CENTRAL GATEWAYSAPPLICATIONAs vehicles continue to integrate electronic control unit (ECU) networks for cutting-edge functionality, the automotive central gateway controller plays a central role in bridging and managing the transfer of data across various protocols (e.g. CAN, FlexRay, LIN, Ethernet, and ISO-9141). The central gateway achieves physical isolation between ECU networks, as well as portability between protocols ...
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
HEAD UNITS (HIGH-END)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
LIDARAPPLICATIONLaser imaging, detection, and ranging (LiDAR) is a rapidly expanding market for automotive advanced driver assistance system (ADAS) applications. Autonomous vehicle perception sensing is a cutting-edge functionality of ADAS technologies, and will continue to develop as new cars integrate radar with cameras and LiDAR systems. LiDAR uses real-time measurements of light pulses to offer higher bandwid...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
REARVIEW CAMERAS (COAXIAL)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
FRONT-FACING CAMERAS (OFF BATTERY)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. Because this feature is becoming standard in more and more vehicles, off-battery camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, in addition to assisting with integ...
-
APPLICATION
FRONT-FACING CAMERAS (COAXIAL)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, and assist with integrated systems su...
-
APPLICATION
DRIVER MONITORING SYSTEMSAPPLICATIONDriver monitoring systems are one of the latest developments in automotive safety technology. As part of a holistic human-machine interface (HMI), driver monitoring systems track vital sign parameters and driver attentiveness, so that in the event that the driver is unable to operate the vehicle, assistance can be provided. Of course, advanced new features add design complexity and additional cons...
-
APPLICATION
360° SURROUND VIEW CAMERASAPPLICATION360° surround view cameras help eliminate blind spots for drivers by providing a birds eye view of the car and typically channeling it directly to an LCD display located in the cabins head unit. This image is a composite created from multiple cameras located around the vehicle, usually at least four. Sometimes thought of as the next step in evolution from the backup camera, 360° surround view came...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
APPLICATION
TELEMATICS/E-CALLSAPPLICATIONTelematics and e-call systems help increase vehicle safety by monitoring conditions and, in the event of a crash, assisting the driver with or alerting emergency responders directly to the event. These embedded onboard tools can monitor diagnostics and offer benefits such as vehicle tracking, as well communication for roadside assistance and emergency calls. Of course, new features also bring grea...
-
APPLICATION
77GHZ RADARAPPLICATION77GHz radar is quickly growing in popularity for automotive advanced driver assistance system (ADAS) applications. Perception-sensing systems are a growing market within ADAS technologies, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. Automotive imaging radar is used as an additional way to sense objects or potential hazards around the vehicle. 77GHz ...
-
PRODUCT
MPQ5816-AEC1PRODUCT42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ5858-AEC1PRODUCT80V, Front-End Battery-Conditioning IC, AEC-Q100 Qualified
-
PRODUCT
MPQ5817-AEC1PRODUCT42V, 15A, Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ5852A-AEC1PRODUCT36V, Smart Diode Controller with Two Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ5857-AEC1PRODUCT42V Load Dump, Front-End Battery-Conditioning IC, AEC-Q100 Qualified
-
PRODUCT
MPQ5852-AEC1PRODUCT36V, Smart Diode Controller with Two Voltage Monitors, AEC-Q100 Qualified
-
PRODUCT
MPQ5850-AEC1PRODUCT36V, Smart Diode Controller with Reverse Protection, AEC-Q100 Qualified
-
ARTICLE
USING A SMART IDEAL DIODE FOR CAR BATTERY FRONT-END PROTECTIONARTICLEIf the battery terminals in a car are reverse-connected during a jump start, vehicle maintenance, or repair, the components in the electronics control unit (ECU) may be damaged if they cannot handle this fault condition. On top of this, during normal operation the car battery voltage is not constant — the input voltage (VIN) can even be negative under several transient tests regulated by the EMC s...
Log in to your account
Create New Account