- Products
- Power Modules
- Step-Down
- MPM3519
MPM3519
Session textval
Session Titefor popup
- Module AssemblyEncapsulated
- Vin (min) (V)3.3
- Vin (max) (V)36
- Vout (min) (V)0.6
- Vout (max) (V)12
- Regulated Outputs1
- Iout (max) (A)12
- Iq (typ) (mA)0.0035
- fsw (min) (kHz)200
- fsw (max) (kHz)2500
- I2C InterfaceNo
- PGYes
- SSInternal
- Operating Junction Temp Range (°C)-40 to +125
- Package (mm)ECLGA-29 (7x7x4.4)
- Dimension WxL (mm)7x7
- Dimension (H) (mm)4.4
- Mounting TypeSurface Mount
- GradeIndustrial
The MPM3519 is a configurable-frequency (200kHz to 2.5MHz), synchronous step-down power module with integrated, low on resistance (RDS(ON)) power MOSFETs and an inductor. The device provides 10A of continuous output current (IOUT) and employs zero-delay PWM (ZDPTM ) control, an MPS-exclusive technology that delivers extremely fast transient response while reducing the need for costly external capacitors.
The wide 3.3V to 36V input voltage (VIN) range accommodates a variety of step-down applications. A 1.8μA shutdown-mode quiescent current (IQ) allows for use in power-saving applications.
High power conversion efficiency across the wide load range is achieved by scaling down the switching frequency (fSW) under light-load conditions to reduce switching and gate driving losses.
An open-drain power good (PG) signal indicates whether the output is within 94% to 106% of its nominal voltage.
Frequency foldback helps prevent inductor current (IL) runaway during start-up. Thermal shutdown provides reliable, fault-tolerant operation.
The MPM3519 is available in an ECLGA-29 (7mmx7mmx4.4mm) package.
-
Show more
Show less
Features & Benefits
- 3.3V to 36V Input Voltage (VIN) Range
- Low-Dropout (LDO) Mode with Soft Recovery
- 10A of Continuous Output Current (IOUT) and 12A of Peak IOUT
- Multi-Phase Capability Up to 8 Phases
- Zero-Delay PWM (ZDPTM) Control for Extremely Fast Transient Response and Minimal External Capacitors
- ±1% Output Accuracy
- Adjustable Output between 0.6V and 12V
- Internal Soft Start (SS)
- Output Discharge
- 25ns Minimum On Time
- 1.8μA Shutdown Current, 3.5μA Standby Current
- Advanced Asynchronous Modulation (AAM) Mode or Forced Continuous Conduction Mode (FCCM)
- 200kHz to 2.5MHz Configurable Frequency
- Symmetric VIN Pinout Placement for Low EMI
- Frequency Spread Spectrum (FSS) Modulation
- Synchronizable to an External Clock
- Available in an ECLGA-29 (7mmx7mmx4.4mm) Package
Active Part Numbers:
MPM3519GPN-0000-T MPM3519GPN-0001-T MPM3519GPN-00A0-T MPM3519GPN-00A1-T MPM3519GPN-xxxx-T
MPM3519 Resources
-
APPLICATION
OPTICAL NETWORK TERMINAL (ONT) UNITSAPPLICATIONAn optical network terminal (ONT) unit is a device that connects fiber optics cables to other wiring such as Ethernet and phone lines by converting the signal from optical to electrical and vice versa. Though they draw power from an electrical source, these devices also often have battery backup options in case of a power outage. It is typically part of a larger GPON (gigabyte passive optical netw...
-
APPLICATION
NETWORK-ATTACHED STORAGE (NAS)APPLICATIONNetwork-attached storage (NAS) is a data storage option that is quickly growing in popularity. A NAS system is a centralized storage server that is connected to a network and able to be accessed by any authorized user within the network. These systems provide convenience and flexibility by being able to be physically stored and maintained on-site, as well as the ability to have their storage scale...
-
APPLICATION
OVENSAPPLICATIONOvens are a key household appliance, and one which consumers expect to be reliable, effective, convenient, and energy efficient. The rise of smart homes has added a new layer of design requirements to new generations of ovens, including durable and intuitive user interfaces, wireless connectivity, smart sensing, and predictive maintenance. IoT capabilities can help keep up with growing consumer ex...
-
APPLICATION
SMALL CELL BASE STATIONSAPPLICATIONSmall cell base stations are more useful than ever with the ubiquity of smartphones, rising data usage, and the advent of 5G. However, small cell base station designs must meet these demands as well as weight and volume restrictions, without sacrificing performance or significantly increasing power consumption. Todays wireless market demands reliability and flexibility wherever possible, so new pr...
-
APPLICATION
E-SCOOTERSAPPLICATIONE-scooters have quickly risen in popularity in metropolitan areas and quickly growing cities. Lightweight, eco-friendly, and convenient, these e-scooters are two-wheeled battery-operated vehicles that integrate an electric motor and a controller that assists with increased propulsion. Of course, safety, performance, and cost are the greatest concerns for customers in any vehicle. In addition, new ...
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
ROBOTICSAPPLICATIONAs robotics systems improve with the advances of Industry 4.0, their standards for power, sensing, and control also increase. In this rapidly growing industry, every day is a new opportunity to develop robots that offer better and better flexibility, energy efficiency, and system intelligence. Robots variety of uses have led to smaller, increasingly mobile innovations with highly integrated commun...
-
APPLICATION
TABLET PCSAPPLICATIONTablets, along with other mobile devices, are one of todays largest consumer technology markets. As this market continues to grow, it is changing and increasing in complexity faster than ever. Tablets are expected to have virtually the same processing power and capabilities as a laptop/notebook PC, in addition to nearly the same level of portable convenience as a smartphone. This crossover of cons...
-
APPLICATION
OPTICAL LINE CARDSAPPLICATIONOptical line cards are a critical element in setting up high-speed data and network connections, as they link the router to an external network through an optical fiber interface. Often part of a router or switch, these devices need to offer low standby power, PoE, high energy efficiency, and excellent thermal management — all at a low cost in shrinking solution sizes. For end users to receive rel...
-
APPLICATION
PORTABLE DATA TERMINALSAPPLICATIONPortable data terminals (PDTs) are a popular device to access and transmit data remotely across a network. They often need to be able to be used for a long number of hours, and are constructed to be more sturdy and withstand harsher conditions than other mobile devices due to their use cases across industries. This means their components must be able to offer high reliability, ultra-low power, and...
-
APPLICATION
BARCODE SCANNERSAPPLICATIONBarcode scanners have long been an integral part of retail and logistics system needs, but growing consumer expectations for short checkout, ordering, and delivery times have made they more ubiquitous and crucial than ever. From checkout lines to warehouse order fulfillment, these devices are expected to be fast, connected, and highly secure with convenient user interfaces and high efficiency.Our ...
-
APPLICATION
3D PRINTERSAPPLICATION3D printers are an increasingly popular tool for industrial and home use. Their ability to print objects, rather than simply images or documents, opens up a world of possibility for the user and a range of challenges for the designer. Accurate, precise motor control is more important than ever in these devices, and speed is a key differentiator for new designs. Consumer expectations are growing fo...
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT
MPM36100PRODUCT14V Input, 10A Module, Synchronous, Step-Down Power Module with PMBus
-
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MPM3599PRODUCT45V, Dual 12A, Single 24A, Buck Power Module with I2C
-
ARTICLE
THE MPM3695 FAMILY: HIGH-POWER MODULE SOLUTIONS WITH FLEXIBLE OUTPUT VOLTAGE CONFIGURATIONSARTICLEPowering modern applications requires high currents, precise transient control, and a flexible voltage set-up. In particular, field-programmable gate array (FPGA) power specifications often come with rigid requirements regarding output voltage (VOUT) accuracy, where the absolute VOUT accuracy must be around ±1.5%,regardless of temperature variations and aging. Some manufacturers’ load regulation s...
Log in to your account
Create New Account