MP8843
NOT RECOMMENDED FOR NEW DESIGNS
MP8843 continues to be in production for existing customers. Please consider this alternative for new designs:
MP8847
MP8847
6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
Features & Benefits
- I2C-Programmable Output Range from 0.6V to 1.235V in 5mV Steps
- 2.7V to 6V Input Voltage Range
- Up to 6A Load Current
- Internal 35mO High-Side and15mO Low-Side Power MOSFETs
- I2C-Compatible Interface up to 3.4Mbps
- Factory Adjustable Switching Frequency from 0.85MHz to 2.2MHz
- Power-Saving Mode Selectable via I2C
- Internal 1ms SoftStart
- Power Good Indicator
- Current Overload and Thermal Shutdown Protection
- Available in 2mmx3mm QFN-14 Package
… and many more!
Active Part Numbers:
MP8843GG-P MP8843GG-Z
Meaning of P & Z 
Related Products
EVKT-8843 6V, 3A, Synchronous, Step-Down Switcher
The MP8843 is a highly integrated, high-frequency, synchronous, step-down switcher with an I2C control interface. The MP8843 can support up to 3A of current from a wide 2.6V-to- 6V input supply range with excellent load and line regulation.
Highly customizable, the MP8843 is capable of supporting a diverse array of low-voltage applications. Users can program it via an MPS I2C GUI; however, changes made in I2C mode will not be retained once the EVB is powered down. Once information is written to the PMIC in OTP mode, it cannot be changed.
The EVKT8843 is a valuable evaluation tool well-suited for all types of experience levels, from beginner to expert, and can help users quickly determine if the MP8843 is right for their target application.
6V, 3A, Synchronous, Step-Down Switcher With I2C Interface
Graphical User Interface (GUI) Supported by MPS Used to Configure and Monitor Multiple MPS Digital Power Solutions with an I2C Interface
Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately.
Learn about our Evaluation Kit
Log in to your account
Create New Account