MP2669
NOT RECOMMENDED FOR NEW DESIGNS
5A, Battery Charger with 3A Boost System Current and Fast-Charge Capability
MP2669 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2639B
MP2639B
1S Cell Li-ion or Li-polymer Switching Charger Compatible with Wide Input Range andIntegrated Programmable OTG
Features & Benefits
- 4.5V to 16V Input Voltage Range
- Integrated Both Input-Current-Based and Input-Voltage-Based Power Management Functions
- Up to 5A Programmable Charge Current
- 4.35V Charge Voltage with 0.5% Accuracy
- Up to 3A Programmable Boost Output Current
- Up to 16V Programmable Boost Output Voltage
- Negative Temperature Coefficient Pin for Temperature Monitoring
- Programmable Timer Back-Up Protection
- Discharge Mode Load Trace Compensation
- Thermal Regulation and Thermal Shutdown
- InternalBatteryReverse Leakage Blocking
- Integrated Short-Circuit Protection for Boost Mode
- 4 LEDsBatteryLevel and Status Indication
- 4mmx4mm QFN-26 Package
… and many more!
Session textval
Session Titefor popup
- Vbatt (min) (V)3.1
- Vbatt (max) (V)4.675
- Icharge (max) (A)5
- Operating Vin (min) (V)3.6
- Operating Vin (max) (V)14
- Absolute Vin (max) (V)24
- Iin (max) (A)3
- Votg (max) (V)12
- Iotg (A)3
- Battery TypeLi-Ion, Li-Polymer
- Control InterfaceI2C
- TopologyBuck
- Package (mm)QFN-28 (4x4)
- Series Cells1
- GradeCatalog
- Recommended fsw (kHz)550
- TimerYes
- NTC MonitoringYes
- EN ControlYes
- Charge StatusYes
The MP2669 is a highly integrated, switch-mode, battery charge and system power-path management device designed for a single-cell Li-ion or Li-polymer battery for use in a wide range of portable applications.
The IC has different operating modes (charge mode, boost mode, and sleep mode) to allow for management of the system and battery power based on the state of the input and output.
When an input power is present, the device operates in charge mode. The MP2669 detects the adaptor’s type and sets the input current limit. Fast charge (up to 12V) is supported. The device detects the battery voltage automatically and charges the battery in four phases: trickle current charge, pre-charge, constant current, and constant voltage charge.
The IC has an integrated IN-to-SYS pass-through path to pass the input voltage to the system, even when charging is disabled. The path-through path has high priority over the charging path. The MP2669 manages the input power and meets the priority of the system power demand with the integrated input current and input voltage regulation function.
In the absence of the input source, the MP2669 enters sleep mode to minimize the power dissipation of the battery. If the system load is at SYS, the MP2669 switches to boost mode to power SYS from the battery. When working with the interface IC, the MP2669 can support QC3.0 with output short protection.
With the I2C interface, the IC can flexibly program the charging and boosting parameters, providing the operation status.
To guarantee safe operation, the IC limits the die temperature to a preset value 120°C (default). The IC also provides other safety features, including input over-voltage protection (OVP), battery OVP, thermal shutdown, and battery temperature monitoring.
-
Show more
Show less
Features & Benefits
- 4.0V to 14V Operation Voltage Range
- Up to 24V Sustainable Input Voltage
- Compliant with BC1.2 and HV Fast Charge
- Integrated Input Current-Based and Input Voltage-Based Power Management Functions
- Up to 5A Programmable Charge Current
- Reverse Boost Operation Mode with up to 3A Output Current and Adjustable 5V to 20V Output Voltage to Support QC3.0 with an Interface IC that Implements Qualcomm's Quick Charge 3.0 Specification
- Analog Voltage Output IB Pin for Battery Current Monitor
- Programmable 3.1 - 4.675V Charge Voltage with 0.5% Accuracy
- Four LED Battery Gauge Indicators
- JEITA-Compatible Negative Temperature Coefficient Protection in both Charge and Discharge Mode
- Thermal Regulation and Thermal Shutdown
- USB Output Cable Impedance Compensation
- Integrated Short-Circuit Protection (SCP) for Boost Mode
- Integrated Short-Circuit Protection (SCP) and Over-Voltage Protection (OVP) for Pass-through Path
- Integrated 8-Bit SAR ADC for Battery Voltage Measurement
- Available in a QFN-28 (4mmx4mm) Package
Active Part Numbers:
MP2669GR-xxxx-P MP2669GR-xxxx-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2669 Resources
-
PRODUCT CATEGORY
SWITCHING CHARGERSPRODUCT CATEGORY -
PRODUCT
MP2722APRODUCT5A, Single-Cell, I2C-Controlled NVDC Buck Charger with Integrated USB Type-C DRP Detection and 3.1V Battery UV
-
PRODUCT
MP2733BPRODUCTWide Input Range, 4.5A, I2C-Controlled Switching Charger with NVDC Power Path and Controllable RBFET in OTG
-
PRODUCT
MP2733APRODUCTWide Input Range, 4.5A, I2C-Controlled SW Charger with NVDC Power Path and Controllable RBFET in OTG Mode
-
PRODUCT
MP2718APRODUCT2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current and OTG
-
PRODUCT
MP2718PRODUCT2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current
-
PRODUCT
MP2772PRODUCTI2C-Controlled 2A Battery Charger with ADC, Power Path, Load Switch, and Boost Operation
-
PRODUCT
MP2615CPRODUCT2.1A, 1- or 2-Cell Li-ion Battery Charger with 25mohm Rsns
-
PRODUCT
MP2637PRODUCT2.5A Single Cell Switch Mode Battery Charger with Power Path Management (PPM) and 2.4A Boost Current with Trickle Timer
-
PRODUCT
MP2625BPRODUCT2A, Switch-Mode Li-Ion Charger with NVDC Power Path Management
-
PRODUCT
MP2615BPRODUCT2A, 1 Cell Li-Ion Battery Charger in 3mmx3mm Package
-
PRODUCT
MP2615PRODUCT2A, 1-Cell to 2-Cell Li-Ion Battery Charger in a QFN-16 (3mmx3mm) Package
-
PRODUCT
MP2617HPRODUCTWide input Voltage, 3A Switching Charger with NVDC Power Path Management For 4.2V Single Cell Li+ Battery
-
PRODUCT
MP2617BPRODUCT3A Switching Charger with NVDC Power Path Management For 4.2V Single Cell Li+ Battery
-
PRODUCT
MP2724PRODUCT2.2A, Single-Cell, I2C-Controlled Buck Charger with USB Type-C Sink Mode and 15mA Termination Current
-
PRODUCT
MP2615DPRODUCT2A, 1-Cell Li-Ion Battery Charger with Battery Voltage Exceeding 2.1V in a QFN-16 (3mmx3mm) Package
-
PRODUCT
MP2770PRODUCTDigital Interface-Controlled, 6A, 1-Cell Switching Charger with Power Path Management and 3.65A Boost Output
-
PRODUCT
MP2720APRODUCT2.2A, Single-Cell Buck Charger with 15mA Termination Current
-
PRODUCT
MP2723APRODUCT3A, I2C-Controlled Switching Charger with NVDC Power Path, USB OTG, and Enhanced ADC
-
PRODUCT
MP2722PRODUCT5A, Single-Cell NVDC Buck Charger with Integrated USB Type-CDRP Detection
-
PRODUCT
MP2721PRODUCT5A, Single-Cell NVDC Buck Charger
-
PRODUCT
MP2720PRODUCT2.5A, Single-Cell NVDC Buck Charger
-
PRODUCT
MP2760PRODUCT1-Cell to 4-Cell Buck-Boost Charger with NVDC Power Path Management
-
PRODUCT
MP2759APRODUCT36V Switching Charger with Power Path Management and Narrow NTC Window for 1-Cell to 6-Cell Batteries
-
PRODUCT
MP2696BPRODUCTI2C-Controlled, Single-Cell Switching Charger with Power Path Management, Boost Output, and 3.5A Input Current Limit
Log in to your account
Create New Account