The MP2637A is a highly-integrated, flexible, switch-mode battery charger with system power path management designed for single-cell Li-ion or Li-polymer batteries for use in a wide range of applications.
The MP2637A can operate in both charge mode and boost mode to allow for full system and battery power management. When the input power is present, the MP2637A operates in charge mode. The MP2637A detects the battery voltage automatically and charges the battery in three phases: trickle current, constant current, and constant voltage. Other features include charge termination and auto-recharge. The MP2637A also integrates both input current limit and input voltage regulation to manage the input power and meet the system power demand priority.
In the absence of an input source, the MP2637A switches to boost mode through MODE to power the SYS pins from the battery. The OLIM pin programs the output current limit in boost mode. The MP2637A also allows for output short-circuit protection (SCP) to disconnect the battery completely from the load in the event of a short-circuit fault. Normal operation resumes once the short-circuit fault is removed. The MP2637A provides full operating status indication to distinguish charge mode from boost mode.
To guarantee safe operation, the MP2637A limits the die temperature to a preset value of 120°C. Other safety features include input over-voltage protection (OVP), battery over-voltage protection (OVP), thermal shutdown, battery temperature monitoring, and a programmable timer to prevent prolonged charging of a dead battery.
The MP2637A is available in a QFN-24 (4mmx4mm) package.
Show moreShow less
Log in to your account
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
The EV2637A-R-00A is the evaluation board designed to demonstrate the capabilities of MPS’ MP2637A, a highly-integrated, flexible switch-mode battery charge management and system power path management device for a single-cell Li-ion and Li-Polymer battery used in a wide range of portable applications.
EV2637A uses two operating modes—charge mode and boost mode—to allow management of system and battery power based on the state of the input.
When input power is present, the board charges a single-cell battery with a programmable charge current of up to 2.5A.
In the absence of an input source, the board switches to boost mode through the MODE pin to power the SYS pins from the battery with a current of up to 2.1A.
The evaluation board provides full-operatingstatus indicators to distinguish charge mode from boost mode.
To guarantee safe operation, the EV2637A has input-over-voltage protection, battery overvoltage protection, thermal shutdown, batterytemperature monitoring, and a programmable timer to prevent prolonged charging of a dead battery.
Log in to your account
Create New Account