MP2633A
Active Part Numbers:
MP2633AGR-Z MP2633AGR-P
Meaning of P & Z 
Related Products
EV2633A-R-00A Full Power Management IC For Single-Cell Battery System
The EV2633A-R-00A is the evaluation board designed to demonstrate the capabilities of MPS’ MP2633A, a highly-integrated, flexible switch-mode battery charge management and system power path management device for a single-cell Li-ion and Li-Polymer battery used in a wide range of portable applications.
EV2633A uses two operation modes -- charge mode and boost mode -- to allow management of system and battery power based on the state of the input.
When input power is present, the board charges a single-cell battery with a programmable charge current of up to 1.5A.
In the absence of an input source, the board switches to boost mode through the MODE pin to power the SYS pins from the battery with a current up to 1A.
The evaluation board provides full-operating-status indication to distinguish charge mode from boost mode.
For guaranteed safe operation, the EV2633A has input-over-voltage protection, battery over-voltage protection, thermal shutdown, battery-temperature monitoring, and programmable timer to prevent prolonged charging of a dead battery.
Learn about our Evaluation Kit
Log in to your account
Create New Account