The EV2633A-R-00A is the evaluation board designed to demonstrate the capabilities of MPS’ MP2633A, a highly-integrated, flexible switch-mode battery charge management and system power path management device for a single-cell Li-ion and Li-Polymer battery used in a wide range of portable applications.
EV2633A uses two operation modes -- charge mode and boost mode -- to allow management of system and battery power based on the state of the input.
When input power is present, the board charges a single-cell battery with a programmable charge current of up to 1.5A.
In the absence of an input source, the board switches to boost mode through the MODE pin to power the SYS pins from the battery with a current up to 1A.
The evaluation board provides full-operating-status indication to distinguish charge mode from boost mode.
For guaranteed safe operation, the EV2633A has input-over-voltage protection, battery over-voltage protection, thermal shutdown, battery-temperature monitoring, and programmable timer to prevent prolonged charging of a dead battery.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Log in to your account
Create New Account