MP2000
Session textval
Session Titefor popup
- Vin (min) (V)1.35
- Vin (max) (V)6
- Iout (mA)150
- Vout (min) (V)0.5
- Vout (max) (V)5
- Iq (typ) (µA)65
- PSRR @ 1kHz (dB)50
- Vdropout (mV)250 (IO: 100mA), 300 (IO: 150mA)
- Accuracy (±%)3
- Package (mm)TSOT23-5
- GradeCatalog
The MP2000 is a low-voltage, low-dropout bipolar linear regulator. It operates from 1.35V to 6.0V input voltage, and regulates the output voltage from as low as 0.5V. The MP2000 can supply up to 150mA of load current. The MP2000 features thermal overload and current limit protection. It is available in a 5 pin TSOT235 package.
-
Show more
Show less
Features & Benefits
- Operates with VIN = 1.35V
- Low 300mV Dropout at 150mA Output
- ±3% Accurate Output Voltage
- Fixed and Adjustable Output Voltage Option
- Better Than 0.001%/mA Load Regulation
- Stable With Low-ESR Output Capacitor
- Low 65μA Ground Current
- Internal Thermal Protection
- Current Limit Protection
- 7μA Typical Quiescent Current at Shutdown
Active Part Numbers:
MP2000DJ-ADJ-LF-P MP2000DJ-ADJ-LF-Z MP2000DJ-ADJ-LF MP2000XN MP2000XN-ADJ
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2000 Resources
-
APPLICATION
SMART TRACKERSAPPLICATIONSmart trackers are one of the latest innovations in the growing market of wearable and highly portable devices. Intended to help the user track or find items such as keys, critical features include multi-standard wireless connectivity — such as Bluetooth, Wi-Fi, GPS, and near field communication (NFC) — as well as reliable sensing and feedback to communicate the devices location. These high levels...
-
APPLICATION
GAMING CONTROLLERS & PERIPHERALSAPPLICATIONGaming controllers and peripherals are expected to have fast, accurate controls, reliable haptic feedback, and a long battery life. The nature of these devices means they must also be lightweight, comfortable to hold, and fairly durable. Connectivity options include RF signals, WiFi, Bluetooth, and near field control (NFC), and many controllers and peripherals integrate more than one of these. Oth...
-
APPLICATION
ELECTRONIC SMART LOCKSAPPLICATIONElectronic smart locks are increasing in popularity with the rise of IoT and smart homes, as they provide convenience and a sense of security to consumers. Because they are typically battery-powered, energy efficiency to maximize battery life is crucial. The nature of these devices means they must also offer ease-of-use, stable operation, and the ability to withstand wide temperature ranges and ex...
-
APPLICATION
MOBILE POSAPPLICATIONMobile points of service (POS) offer the same features as other portable POS devices from the convenience of a tablet or smartphone. POS are expected to deliver fast, secure payment transactions amid changing payment methods and rising customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and ser...
-
APPLICATION
CONSUMER BATTERY CHARGERSAPPLICATIONConsumer battery chargers provide at-home recharging for enabled AA and AAA batteries. It is crucial that these devices offer not only the fastest available safe charging rates, but also accurately sense and respond to battery charge information to protect the batteries from damage. In addition, consumers expect them to be highly efficient and have low standby power consumption in a small solution...
-
APPLICATION
BLOOD PRESSURE MONITORSAPPLICATIONBlood pressure monitors are a key piece of medical equipment, and must be both reliable and accurate whether they are being used for home healthcare or at a clinical-grade level. Low power consumption, ease-of-use, and a small form factor are key aspects of performance and patience comfort. These devices are expected to offer increasingly high levels of integration such as wireless connectivity wi...
-
PRODUCT CATEGORY
SINGLE-CHANNELPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP2002APRODUCTLow Input Voltage, 500mA Linear Regulator
-
PRODUCT
MPQ2016-AEC1PRODUCT40V, 30mA, Low IQ Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20073-AEC1PRODUCT2A, 1.3V to 6V DDR Memory Termination Regulator AEC-Q100 Qualified
-
PRODUCT
MP20045PRODUCTLow Noise, 1A Linear Regulator
-
PRODUCT
MPQ2019-AEC1PRODUCT40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MPQ2013APRODUCT40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin
-
PRODUCT
MPQ2013-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP8904PRODUCT500mA Linear Regulator
-
PRODUCT
MP2018PRODUCT16V, 500mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MPQ2029-AEC1PRODUCT40V, 450mA, Low-Quiescent Current Adjustable Output Linear Regulator, AEC-Q100
-
PRODUCT
MPQ2029PRODUCT40V, 450mA, Low-Quiescent Current, Adjustable Output Linear Regulator
-
PRODUCT
MPQ20051-AEC1PRODUCTLow Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
-
PRODUCT
MPQ20056-AEC1PRODUCTLow-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
-
PRODUCT
MPQ8904-AEC1PRODUCTAutomotive Grade 500mA Linear Regulator
-
PRODUCT
MPQ2013A-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin
-
PRODUCT
MPQ2019PRODUCTindustrial grade, 40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MP2015APRODUCT24V, 150mA, Low Quiescent Current Linear Regulator
Order
Log in to your account
Create New Account