- Products
- AC-DC
- Flyback
- Secondary Side Regulation
- HFG610-65
HFG610-65
Session textval
Session Titefor popup
- Typical Pmax (W)65
- TypeRegulator
- Vac (min) (V)85
- Vac (max) (V)305
- fsw (max) (kHz)300
- Control MethodVariable Frequency
- Vbr (V)700
- VCC (max) (V)60
- Package (mm)QFN-25 (7x7)
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
The HFG610-65 is a quasi-resonant (QR) flyback regulator with integrated GaN HEMT, which is suitable for high-performance and high-frequency designs. Unlike the conventional QR flyback regulator, the frequency foldback in the HFG610-65 can guarantee high efficiency across the entire load range.
The HFG610-65 is a secondary-side regulation (SSR) based primary regulator, which must work with the secondary-side feedback circuitry (such as the TL431 and optocoupler). The higher frequency shrinks the passive component size and achieves higher power density. The HFG610-65 integrates high-voltage start-up and X-capacitor discharger circuits, in addition to an ultra-low quiescent current (IQ) in burst mode. As a result, power consumption under no load can be below 30mW.
The HFG610-65 adopts the patented valley lock technique to restrain valley jumping from one to another during operation, which can completely prevent audible noise. The wide VCC voltage (VCC) range makes the HFG610-65 suitable for applications with a wide output voltage (VOUT) range without adding auxiliary winding.
The HFG610-65 features advanced protections including primary-sense output over-voltage protection (ZCD OVP), primary-sense output under-voltage protection (ZCD UVP), VCC over-voltage protection (VCC OVP), output overload protection (OLP), internal brown-in (B/I) or brownout (B/O), short-circuit protection (SCP), current-sense open/short protection (CSOP/SSP), internal thermal shutdown (OTP), and under-voltage lockout (UVLO).
The HFG610-65 is available in a QFN-25 (7mmx7mm) package.
-
Show more
Show less
Features & Benefits
- Integrated 700V/165mΩ GaN HEMT
- Novel Patented Quasi-Resonant (QR) Control to Eliminate Audible Noise
- Frequency Foldback and Burst Mode for Low, Light-Load Power Consumption
- Ultra-Wide VCC Voltage (VCC) Range for USB Power Delivery (PD) Applications
- Built-In X-Capacitor Discharger
- Built-In, High-Voltage Start-Up Circuit
- Ultra-Low Standby Power Consumption with PD Protocol IC (<30mW)
- Peak Current Mode Control and Leading Edge Blanking
- Under-Voltage Lockout (UVLO)
- VCC Over-Voltage Protection (OVP)
- Zero-Current Detection (ZCD) Over-Voltage Protection (OVP) and Under-Voltage Protection (UVP)
- Overload Protection (OLP)
- Internal Brownout (B/O) and Brown-In (B/I) Protection
- Short-Circuit Protection (SCP)
- Current-Sensing Open/Short Protection (CSOP/SSP)
- Over-Temperature Protection (OTP)
- Available in a QFN-25 (7mmx7mm) Package
Active Part Numbers:
HFG610GQN-65-Z HFG610GQN-65-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HFG610-65 Resources
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
APPLICATION
IR CONTACTLESS THERMOMETERSAPPLICATIONHandheld thermometers provide a direct method for measuring personal body temperature. Contactless thermometers are crucial for cases in which measurements must be taken while minimizing the spread of viral and bacteria contaminants. This allows users in clinical settings, as well as homes and businesses, to get instant results while minimizing contaminant propagation. These portable devices requi...
-
APPLICATION
SMOKE AND HEAT DETECTORSAPPLICATIONSmoke and heat detectors are a key aspect of safety in smart homes and other residential and industrial applications. Designed to monitor and alert occupants of danger, these safety devices must above all be reliable and accurate, with battery lifespans lasting multiple years and convenient use. In addition, demand is increasing for detectors that can accurately discern between real and nuisance s...
-
APPLICATION
GAS DETECTORSAPPLICATIONGas detectors are a key aspect of safety in smart homes and other residential and industrial applications. Designed to monitor and alert occupants of high levels of toxic or combustible gases, these safety devices must above all be reliable and accurate, with battery lifespans lasting multiple years and convenient use. As the smart home market continues to grow and consumers seek for all aspects o...
-
APPLICATION
HOME REMOTE CONTROLSAPPLICATIONHome remote controls — both infrared (IR) and remote frequency (RF) types — are being used for more and more smart home control systems, including televisions,sound systems, lighting, and other home environment controls. Advanced features are also being incorporated into these devices, such as non-line-of-sight operation, voice control, capacitive touch and haptic feedback, LED displays, and multi...
-
APPLICATION
WIRELESS ACCESS POINT SYSTEMSAPPLICATIONWireless connectivity is at the heart of most modern technology, and the need for strong, secure wireless performance is only growing with IoT and the popularity of smart devices. Wireless access point systems can be separate from or part of switches and routers, and are what enable WiFi devices to connect to a wireless network, which ultimately links to a wired access point such as Ethernet. Thes...
-
APPLICATION
PORTABLE DATA TERMINALSAPPLICATIONPortable data terminals (PDTs) are a popular device to access and transmit data remotely across a network. They often need to be able to be used for a long number of hours, and are constructed to be more sturdy and withstand harsher conditions than other mobile devices due to their use cases across industries. This means their components must be able to offer high reliability, ultra-low power, and...
-
APPLICATION
GLUCOSE METERSAPPLICATIONGlucose meters detect glucose levels in blood samples, which is a critical piece of medical equipment for millions of people, especially those with diabetes. The majority of these monitors are electrochemical, and can be either continuous or discrete (single-test) meters. New glucose meter designs are expected to offer longer battery life and increased reliability, while integrating new features s...
-
APPLICATION
75W TO 200W (PFC, FLYBACK)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 200W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, flyback controllers, and flyback synchr...
-
APPLICATION
<75WAPPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 75W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes flyback controllers, flyback regulators, and flyback sync...
-
PRODUCT CATEGORY
SECONDARY SIDE REGULATIONPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
PRODUCT
HFG612PRODUCTHigh-Frequency Flyback Regulator with Integrated GaN HEMT and Current Sensing
-
PRODUCT
HF830-30PRODUCT800V, Quasi-Resonant, EMI-Optimized, Offline Switching Regulator with Low Standby
-
PRODUCT
MPXG2101PRODUCTNovoOne Family of All-In-One SRZVS Flyback Regulators
-
PRODUCT
HF1070PRODUCT1700V SiC, Quasi-Resonant Flyback Regulator
-
PRODUCT
HFC0502PRODUCTFixed-Frequency, Flyback Controller with Low Standby Power Consumption for Both AC and DC Input Applications
-
ARTICLE
HOW TO DESIGN A FEEDBACK LOOP COMPENSATOR FOR A FLYBACK CONVERTER IN FOUR STEPSARTICLEDue to their versatility, ease of design, and low cost, flyback converters have become one of the most widely used topologies in power electronics. Its structure derives from one of the three basic topologies — specifically, buck-boost topology. However, unlike buck-boost converters, flyback topologies allow the voltage output to be electrically isolated from the input power supply. This feature i...
-
PRODUCT
HFG611-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 300mΩ GaN FET
-
PRODUCT
HFG610-45PRODUCTHigh-Frequency, Quasi-Resonant Flyback Regulator with Integrated 270mΩ GaN FET
-
PRODUCT
HFC0310APRODUCTConfigurable, Fixed-Frequency Flyback Controller Suitable for SiC MOSFETs
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HFC0512PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
Log in to your account
Create New Account