Hot-Swap Protection Device Use Case: 5G Telecom
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
This use case examines the application of the MP5990 hot-swap solution for 5G telecom.
The MP5990 is a fully integrated, 50A hot-swap solution that can optimize power delivery for 5G telecom using a PMBus interface, in addition to providing rich protections such as input voltage (VIN) over-voltage protection (OVP), output current (IOUT) over-current protection (OCP), short-circuit protection (SCP), and over-temperature protection (OTP).
The transition to 5G telecom offers significant improvements in cellular technology across latency, speed, and capacity for connected devices. Traditional hot-swap power modules struggle to support these advanced features of 5G telecom, which require higher current ratings and faster power delivery, particularly during rapid changes in power consumption. A robust power protection solution is another important consideration for 5G telecom, as short circuits, surges, and voltage fluctuations can lead to costly downtime and damage to 5G datacenters and base stations.
The MP5990 is a fully integrated, 50A hot-swap solution that can optimize power delivery for 5G telecom using a PMBus interface, in addition to providing rich protections such as input voltage (VIN) over-voltage protection (OVP), output current (IOUT) over-current protection (OCP), short-circuit protection (SCP), and over-temperature protection (OTP). The MP5990’s PMBus interface enables dynamic power management by controlling key parameters in real time, based on factors such the traffic load and switching between different power states. The MP5990 is available in an LGA-45 (5mmx7mm) package.
Additional features include:
- 4V to 16V Operating Input Voltage (VIN) Range
- Supports Up to 60A of IOUT with Airflow
- 1mΩ On Resistance (RDS(ON)) Integrated Power MOSFET
- ±1% IMON Reporting Accuracy
- Built-In MOSFET Driver
- Integrated Current Sense (CS) with Sense Output
- Configurable Over-Current (OC) Limit
- Configurable Short-Circuit Current Limit
- Built-In Insertion Delay
- Configurable Soft Start (SS)
- Built-In Fuse Health Reporting
- Fault Signal Output (GOK)
- Power Good (PG) Indication
- VIN Under-Voltage Warning (UVW)
- Fault Type Indication (FLT_TYPE)
- Faults Auto-Record to the Non-Volatile Memory (NVM)
- Intelli-Fuse Junction Temperature (TJ) Monitoring
- Intelli-Fuse Controller
- Built-In NVM to Store Custom Configurations
- High-Precision Input Energy (EIN), Input Power (PIN), Output Power (POUT), and IOUT Reporting
- Configurable TON_DELAY and TOFF_DELAY
- NVM Write Protection
For more information, explore MPS’s full portfolio of e-fuse & hot swap solutions.
Log in to your account
Create New Account