GPON
Session textval
Session Titefor popup
GPON Content
Description
A GPON, or gigabyte passive optical network, is a point-to-multipoint access network that can serve multiple end devices from a single fiber optics line by using splitters to divide the signal. GPONs can support Ethernet, ATM (asynchronous transfer mode), and TDM (time division multiplexing) traffic, and offers greater total bandwidth and bandwidth efficiency than traditional PON or BPON systems. Because of this, they enable high-speed data connections with a longer transmission distance, better signal quality and speed, an improved user experience, and better efficiency with lower cost.
Our cutting-edge, high-efficiency synchronous step-down converters and power modules offer low standby power and advanced capabilities for new GPON designs. These devices are carefully engineered to offer the best power density in the smallest package size, so you can save design time and minimize the cost and BOM.
MPS’s leading power management solutions offer everything you need to power the next generation of fast, capable GPON designs.
Block Diagram
Select parts to expand information in chart below
Components List
Resources
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1476LPRODUCT3.9V-18V, 2A, 800kHz High-Efficiency, Synchronous, Step-Down Converter In a SOT563 Package
-
PRODUCT
MP1476PRODUCT18V, 2A, 800kHz, High-Efficiency, Synchronous, Step-Down Converter in SOT563 Package
-
APPLICATION
ELECTRONIC SMART LOCKSAPPLICATIONElectronic smart locks are increasing in popularity with the rise of IoT and smart homes, as they provide convenience and a sense of security to consumers. Because they are typically battery-powered, energy efficiency to maximize battery life is crucial. The nature of these devices means they must also offer ease-of-use, stable operation, and the ability to withstand wide temperature ranges and ex...
-
APPLICATION
AIR PURIFIERS & HUMIDIFIERSAPPLICATIONAir purifiers and humidifiers must be able to reliably improve air quality for end users. The best designs also offer improved energy efficiency, convenience, and low noise. As more and more appliances are expected to be smart-home ready, consumers are demanding new features such as wireless connectivity for ease of control. To meet and exceed customer expectations, designers are challenged with f...
-
APPLICATION
OPTICAL NETWORK TERMINAL (ONT) UNITSAPPLICATIONAn optical network terminal (ONT) unit is a device that connects fiber optics cables to other wiring such as Ethernet and phone lines by converting the signal from optical to electrical and vice versa. Though they draw power from an electrical source, these devices also often have battery backup options in case of a power outage. It is typically part of a larger GPON (gigabyte passive optical netw...
-
APPLICATION
PORTABLE PRINTERSAPPLICATIONPortable printers are incorporating more features into a small, lightweight packages. New designs are expected to include easier wireless connectivity, support for multiple input types, easy-to-use interfaces, and longer battery runtime. These printers must be able to quickly print high-quality renditions of documents or photos, as well as keep up with energy-saving trends that have increased the ...
-
APPLICATION
SMALL CELL BASE STATIONSAPPLICATIONSmall cell base stations are more useful than ever with the ubiquity of smartphones, rising data usage, and the advent of 5G. However, small cell base station designs must meet these demands as well as weight and volume restrictions, without sacrificing performance or significantly increasing power consumption. Todays wireless market demands reliability and flexibility wherever possible, so new pr...
-
APPLICATION
E-SCOOTERSAPPLICATIONE-scooters have quickly risen in popularity in metropolitan areas and quickly growing cities. Lightweight, eco-friendly, and convenient, these e-scooters are two-wheeled battery-operated vehicles that integrate an electric motor and a controller that assists with increased propulsion. Of course, safety, performance, and cost are the greatest concerns for customers in any vehicle. In addition, new ...
-
APPLICATION
ELECTROCARDIOGRAMS (ECG)APPLICATIONElectrocardiogram (ECG, or EKG) devices measure heart rate based on electrical activity. This key piece of medical equipment is used in home, first responder, and clinical settings. New ECG designs are incorporating additional features such as wireless connectivity and innovative user interfaces. These devices are under a constant need to deliver highly accurate, reliable performance with reduced ...
-
APPLICATION
SMOKE AND HEAT DETECTORSAPPLICATIONSmoke and heat detectors are a key aspect of safety in smart homes and other residential and industrial applications. Designed to monitor and alert occupants of danger, these safety devices must above all be reliable and accurate, with battery lifespans lasting multiple years and convenient use. In addition, demand is increasing for detectors that can accurately discern between real and nuisance s...
-
APPLICATION
GAS DETECTORSAPPLICATIONGas detectors are a key aspect of safety in smart homes and other residential and industrial applications. Designed to monitor and alert occupants of high levels of toxic or combustible gases, these safety devices must above all be reliable and accurate, with battery lifespans lasting multiple years and convenient use. As the smart home market continues to grow and consumers seek for all aspects o...
-
APPLICATION
SINGLE-PHASE SMART POWER METERSAPPLICATIONSingle-phase smart power meters area critical component of smart homes and the growing consumer focus on energy efficiency. Single-phase meters use a two-wire alternating circuit, consisting of a power (phase) wire and a neutral wire, with current flowing between these two wires. They are typically used for residential homes where lighting and heating are the main sources of energy consumption. Be...
-
APPLICATION
THERMAL IMAGING CAMERASAPPLICATIONThermal imaging cameras sense and display infrared radiation as visible light, and many are designed to withstand extreme conditions such as high heat, dust, and smoke. These devices need to offer high performance and long battery life amid varying environments. Above all, they need to be reliable, as they are used in applications from examining electrical equipment to dangerous first-responder em...
-
APPLICATION
VIDEO RECORDERSAPPLICATION -
APPLICATION
PORTABLE MEDIA PLAYERSAPPLICATIONPortable media players — such as DVD/Blu-Ray players, MP3 players, and more — are a popular market that requires high-quality audio and video playback combined with a convenient user interface. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable media experience. Visual displays are trending toward increasingly high ...
-
APPLICATION
HOME REMOTE CONTROLSAPPLICATIONHome remote controls — both infrared (IR) and remote frequency (RF) types — are being used for more and more smart home control systems, including televisions,sound systems, lighting, and other home environment controls. Advanced features are also being incorporated into these devices, such as non-line-of-sight operation, voice control, capacitive touch and haptic feedback, LED displays, and multi...
-
APPLICATION
IP NETWORK CAMERASAPPLICATIONIP network cameras are quickly gaining traction over traditional analog security camera networks. Most IP network cameras serve the same function as analog security cameras but do not require local storage capacity and are connected to a users LAN network. Because of this, they are a popular part of smart home systems and security. Ever-growing user expectations and increasing concern about both d...
-
APPLICATION
BLUETOOTH SPEAKERSAPPLICATIONBluetooth and wireless speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments.Of course, any new speaker is expected to maintain exceptional audio quality and long battery life for extended playtime, be highly portable,and offer complete ease-of-use to the consumer. Increasingly high demand for features like voice command,more audio sourc...
Log in to your account
Create New Account