EVRXLV2-00A - MPSafeTM Power Solution for Xilinx Versal Gen 2
EVRXLV2-00A
MPS Products
| Part Number | Description |
| MPQ79500FS-AEC1 | MPSafeTM 6-Channel ASIL-D Voltage Monitor, AEC-Q100 Qualified |
| MPQ79700FS-AEC1 | MPSafeTM, ASIL-D, 12-Channel Power Sequencer, AEC-Q100 Qualified |
| MPQ86761-AEC1 | Request Information |
| MPQ70170FS-AEC1 | 5.5V, MPSafeTM PMIC with 5 Bucks and 4 LDOs for Safety-Relevant Applications, AEC-Q100 Qualified |
| MPQ2176-AEC1 | 5.5V, 4A to 6A, 2.2MHz, Synchronous Step-Down Converter, AEC-Q100 Qualified |
| MPQ2179-AEC1 | 5.5V, Peak 3A, 2.4MHz, Synchronous Step-Down Converter with PG and SS, AEC-Q100 Qualified |
| MPQ72963FS-AEC1 | Request Information |
| MPQ4385-AEC1 | 36V, 20A to 25A, Low-EMI, Synchronous Step-Down Converter with ZDPTM, AEC-Q100 Qualified |
| MPQ5857-AEC1 | 42V, Front-End Battery-Conditioning IC, AEC-Q100 Qualified |
| MPQ20033-AEC1 | 5.5V, 0.3A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified |
| MPQ2019-AEC1 | 40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator |
アカウントにログイン
新しいアカウントを作成