MA600

High-Accuracy, <0.6° (<0.1°) INL, High-Bandwidth, Configurable Digital Magnetic Angle Sensor

Shopping CartOrder

MA600

NOT RECOMMENDED FOR NEW DESIGNS

High-Accuracy, <0.6° (<0.1°) INL, High-Bandwidth, Configurable Digital Magnetic Angle Sensor

MA600 continues to be in production for existing customers. Please consider this alternative for new designs:

MA600A

Active

MA600A

Active

High-Accuracy, <0.6° (<0.1°) INL, High-Bandwidth, Configurable Digital Magnetic Angle Sensor

Features & Benefits

  • <0.6° Error (INL)
  • <0.1° Error (INL) after User Calibration with On-Chip 32-Point Lookup Table
  • Configurable 12-Bit to 15-Bit Absolute Angle Encoder
  • High Bandwidth (e.g. 12kHz at 12.5-Bit Resolution)
  • No Latency
  • Wide 10mT to 100mT Magnetic Field Range
  • Serial Peripheral Interface (SPI) for Digital Angle Readout and Chip Configuration
  • SPI Angle Readout in Daisy Chain Configuration Supported
  • Synchronous Serial Interface (SSI) for Digital Angle Readout
  • Incremental ABZ Quadrature Encoder Interface with Configurable Pulses per Turn (1 to 4096)
  • Incremental UVW Encoder Output
  • Pulse-Width Modulation (PWM) Absolute Output
  • Multi-Turn or Speed Output Option
  • 3.3V Supply
  • 7.5mA Quiescent Current (IAVDD + IDVDD)
  • -40°C to +125°C Operating Temperature
  • Available in a Small QFN-16 (3mmx3mm) Package

… and many more!

Active Part Numbers:

MA600GQE-0000-Z MA600GQE-xxxx-Z MA600GQE-0000-P MA600GQE-xxxx-P

Meaning of P & Z Show more

Buy direct from MPS

Standard Pricing

  • Quantity Price
  • 1
    $0.00 /unit

In stock

MA600GQE-xxxx-Z MA600GQE-xxxx-P Info Icon
  • Package: QFN-16 (3x3)
  • Temp. Range: -40 to +125

5,000 per Reel

Buy Now Price $3.57 1K

  • Quantity Unit Price
  • 1
    $7.00
  • 1K
    $3.57
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 65

Order now, up to 65 estimated to ship by 29 Oct, 2026

Lead Time For Additional Quantities

Additional quantities estimated to ship by 07 Nov, 2026


5,000 per Reel

xxxx is a custom configuration part. Contact MPS for your unique code.
Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
MA600GQE-0000-Z MA600GQE-0000-P Info Icon
  • Package: QFN-16 (3x3)
  • Temp. Range: -40 to +125

5,000 per Reel

Buy Now Price $3.57 1K

  • Quantity Unit Price
  • 1
    $5.95
  • 10
    $5.13
  • 100
    $4.30
  • 250
    $4.30
  • 500
    $3.94
  • 1K
    $3.57
Special Pricing Available for
Larger Quantities
Quote or Technical Support
In stock now: 0
Lead Time For Additional Quantities

Additional quantities estimated to ship by 07 Nov, 2026


5,000 per Reel

Arrives 3-4 business days. Shipping only $5 per order.

100 Max per Company.
Limited Inventory to support product development.

MPS Pay: Pay by Invoice Net30 Terms Learn More

Create myMPS+ account for Free Samples
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.