TBMA600-Q-LT-00A
NOT RECOMMENDED FOR NEW DESIGNS
TBMA600-Q-LT-00A continues to be in production for existing customers. Please consider this alternative for new designs:
TBMA600A-Q-LT-00A
Active
TBMA600A-Q-LT-00A
Active
High-Accuracy, High-Bandwidth, Configurable Digital Magnetic Angle Sensor Evaluation Board
Features & Benefits
- <0.6° Error (INL)
- <0.1° Error (INL) after User Calibration with On-Chip 32-Point Lookup Table
- Configurable 12-Bit to 15-Bit Absolute Angle Encoder
- High Bandwidth (e.g. 12kHz at 12.5-Bit Resolution)
- No Latency
- Wide 10mT to 100mT Magnetic Field Range
- Serial Peripheral Interface (SPI) for Digital Angle Readout and Chip Configuration
- SPI Angle Readout in Daisy Chain Configuration Supported
- Synchronous Serial Interface (SSI) for Digital Angle Readout
- Incremental ABZ Quadrature Encoder Interface with Configurable Pulses per Turn (1 to 4096)
- Incremental UVW Encoder Output
- Pulse-Width Modulation (PWM) Absolute Output
- Multi-Turn or Speed Output Option
- 3.3V Supply
- 7.5mA Quiescent Current (IAVDD + IDVDD)
… and many more!
Order
Log in to your account
Create New Account