- MagAlpha Evaluation App
MagAlpha Evaluation App
Session textval
Session Titefor popup
Description
The MagAlpha Evaluation App software is a Windows desktop application that works alongside the EVKT-MagAlpha-MagDiff communication kit.
The MagAlpha Evaluation App software is compatible with the MagAlpha and MagDiff magnetic position sensor family. This application offers seamless connection and operation with all MagAlpha and MagDiff test boards (TBMA). It provides an easy and convenient way to read the sensor’s angle and read/write (R/W) to all configuration registers. It is also possible to generate a correction table to further increase the sensor accuracy by connecting an optical encoder to the EVKT. The software can then measure the error and compute the optimal correction table. With the MA600, it is possible to write to this table using the sensor's non-volatile memory (NVM).
The MagAlpha Evaluation App software requires the EVKT-MagAlpha-MagDiff communication kit and a sensor front-end board (TBMA).
-
Show more
Show less
Features & Benefits
- Works Alongside the EVKT-MagAlpha-MagDiff
- Supports All Magnetic Angle Sensors
- Read and Write Registers
- Plots the Sensor Angle Output
- Provides Support for a Reference Optical Encoder
- Plots the Angle Error
- Computes the Correction Table
Related Tools
9-Bit to 13-Bit, Digital, Contactless Angle Sensor with ABZ and PWM Outputs in an Ultra-Small UTQFN-14 Package
8-Bit to 12.5-Bit, 3μs Low-Latency, Ultra-Small, Contactless Digital Angle Sensor
High-Accuracy, <0.6° (<0.1°) INL, High-Bandwidth, Configurable Digital Magnetic Angle Sensor
12-Bit, Automotive Angle Sensor with ABZ & UVW Incremental Outputs
8-Bit Angle Encoder with PWM Output and Push-Button Function, AEC-Q100 Qualified
8-Bit Angle Encoder with Push-Button Function, AEC-Q100 Qualified
8-Bit Angle Encoder with ABZ Output and Push-Button Function, AEC-Q100 Qualified
8-Bit to 12.5-Bit, 3μs Low-Latency Contactless Angle Sensor
Log in to your account
Create New Account