MPC22165-170
Active Part Numbers:
MPC22165-170-T
Related Products
EVMPC22165-2891-Split-02A 170A, 2-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology Evaluation Board
The EVMPC22165-2891-Split-02A is an evaluation board designed to demonstrate the capabilities of the MPC22165-170, a 170A, 2-phase Intelli-ModuleTM with Quiet SwitcherTM technology (QST).
The EVMPC22165-2891-Split-02A can deliver 170A of load current across a wide operating input voltage (VIN) range, and it can achieve high efficiency across a wide output current (IOUT) load range.
The EVMPC22165-2891-Split-02A employs one MP2891 device and two MPC22165-170 devices. The MP2018-33, a low-power linear regulator, is also integrated because it provides a stable 3.3V power supply for the MP2981 and MPC22165-170. There are two power supply rails that can run independently.
The EVMPC22165-2891-Split-02A can monitor the MPC22165-170’s VIN, output voltage (VOUT), IOUT, and temperature. The EVMPC22165-2891-Split-02A provides configurable VIN under-voltage lockout (UVLO) protection, VOUT over-voltage protection (OVP), under-voltage protection (UVP), over-current limiting (OCL), and over-current protection (OCP).
Learn about our Evaluation Kit
Log in to your account
Create New Account