MPC22168-170
Active Part Numbers:
MPC22168-170-T
Related Products
The EVMPC22168-2891-Split-02A is an evaluation board designed to demonstrate the capabilities of the MPC22168-170, a 170A, two-phase Intelli-ModuleTM with Quiet SwitcherTM Technology (QST).
The EVMPC22168-2891-Split-02A can deliver up to 170A of load current across a wide operating input voltage (VIN) range. High efficiency can be achieved across a wide output current (IOUT) load range.
The EVMPC22168-2891-Split-02A employs two MPC22168-170 devices and one MP2891 device. Together, these devices form two power supply rails that can be run independently.
The EVMPC22168-2891-Split-02A can monitor the MPC22168-170’s VIN, output voltage (VOUT), IOUT, and temperature. Full protection features include integrated, configurable VIN under-voltage lockout (UVLO) protection, as well as VOUT over-voltage protection (OVP), under-voltage protection (UVP), over-current limit (OCL), and over-current protection (OCP).
The MPC22168-170 is available in an LGA-72 (9mmx9.9mmx7.65mm) package.
Learn about our Evaluation Kit
Log in to your account
Create New Account