The EVMPC22168-2891-Split-02A is an evaluation board designed to demonstrate the capabilities of the MPC22168-170, a 170A, two-phase Intelli-ModuleTM with Quiet SwitcherTM Technology (QST).
The EVMPC22168-2891-Split-02A can deliver up to 170A of load current across a wide operating input voltage (VIN) range. High efficiency can be achieved across a wide output current (IOUT) load range.
The EVMPC22168-2891-Split-02A employs two MPC22168-170 devices and one MP2891 device. Together, these devices form two power supply rails that can be run independently.
The EVMPC22168-2891-Split-02A can monitor the MPC22168-170’s VIN, output voltage (VOUT), IOUT, and temperature. Full protection features include integrated, configurable VIN under-voltage lockout (UVLO) protection, as well as VOUT over-voltage protection (OVP), under-voltage protection (UVP), over-current limit (OCL), and over-current protection (OCP).
The MPC22168-170 is available in an LGA-72 (9mmx9.9mmx7.65mm) package.
Show moreShow less
Log in to your account
Your email must be verified before you can log in. A message with a link to complete the verification process has been sent to your email address.
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
Configurable Output Voltage (VOUT) Range: 0.4V to 2V
Supports Up to 170A of Continuous Output Current (IOUT) per Module
PMBus/I2C Compliant
VIN, VOUT, Temperature, Total Output Current, and Every Phase Current Monitoring
VIN Under-Voltage Lockout (UVLO) and Over-Voltage Protection (OVP), Output OVP and Under-Voltage Protection (UVP), Output Over-Current Protection (OCP), Over-Temperature Protection (OTP), and Total Current and Per-Phase Current Limit Function
Fault Reporting
Configurable 1-Rail or 2-Rail Operation
Supports Up to 1-Rail, 4-Phase Operation after Connecting the Outputs Together
Log in to your account
Create New Account