MP5083
2A, 5.5V load switch with +/-5% current monitoring, PG, slew rate control and output discharge
Session textval
Session Titefor popup
Description
The MP5083 is a load switch, designed to provide 2A load protection covering 0.5V to 5.5V voltage range. With low RDSON in tiny package, the MP5083 provides very high efficiency and space-saving solution for notebook, tablet and other portable applications.
The MP5083 is equipped with the very accurate current monitoring function. The gain of the current monitor can be scaled for different applications. With the soft start function, the MP5083 can avoid inrush current during circuit start-up. The MP5083 also provides other features, like power good, output discharge function, and fast short-circuit response time.
This device comes in a tiny 2x2mm QFN12 package.
-
Show more
Show less
Features & Benefits
- Output Current Monitoring Accuracy as High as 3%
- Wide VIN Range: from 0.5V to 5.5V
- <1µA Shutdown Current
- Integrated 50mΩ Low RDSON FET
- Typical 2A Load Current Range
- Push-pull PG Indicator
- Adjustable Start Up Slew Rate
- Output discharge function
- <200ns Short-Circuitry Response Protection
- Thermal Protection
- Small 2mmx2mm QFN Package
Active Part Numbers:
MP5083GG-P MP5083GG-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5083 Resources
-
APPLICATION
ELECTRONIC SMART LOCKSAPPLICATIONElectronic smart locks are increasing in popularity with the rise of IoT and smart homes, as they provide convenience and a sense of security to consumers. Because they are typically battery-powered, energy efficiency to maximize battery life is crucial. The nature of these devices means they must also offer ease-of-use, stable operation, and the ability to withstand wide temperature ranges and ex...
-
APPLICATION
AIR PURIFIERS & HUMIDIFIERSAPPLICATIONAir purifiers and humidifiers must be able to reliably improve air quality for end users. The best designs also offer improved energy efficiency, convenience, and low noise. As more and more appliances are expected to be smart-home ready, consumers are demanding new features such as wireless connectivity for ease of control. To meet and exceed customer expectations, designers are challenged with f...
-
APPLICATION
OPTICAL NETWORK TERMINAL (ONT) UNITSAPPLICATIONAn optical network terminal (ONT) unit is a device that connects fiber optics cables to other wiring such as Ethernet and phone lines by converting the signal from optical to electrical and vice versa. Though they draw power from an electrical source, these devices also often have battery backup options in case of a power outage. It is typically part of a larger GPON (gigabyte passive optical netw...
-
APPLICATION
WEARABLE FITNESS & ACTIVITY MONITORSAPPLICATIONWearable fitness and activity monitors compose a sizeable portion of the growing wearables market. These small devices provide consumers a highly convenient option to track and monitor health information, send and receive notifications, and more. They can be worn on the wrist or clipped to a belt, and typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseb...
-
APPLICATION
CONSUMER BATTERY CHARGERSAPPLICATIONConsumer battery chargers provide at-home recharging for enabled AA and AAA batteries. It is crucial that these devices offer not only the fastest available safe charging rates, but also accurately sense and respond to battery charge information to protect the batteries from damage. In addition, consumers expect them to be highly efficient and have low standby power consumption in a small solution...
-
APPLICATION
ELECTROCARDIOGRAMS (ECG)APPLICATIONElectrocardiogram (ECG, or EKG) devices measure heart rate based on electrical activity. This key piece of medical equipment is used in home, first responder, and clinical settings. New ECG designs are incorporating additional features such as wireless connectivity and innovative user interfaces. These devices are under a constant need to deliver highly accurate, reliable performance with reduced ...
-
APPLICATION
THERMAL IMAGING CAMERASAPPLICATIONThermal imaging cameras sense and display infrared radiation as visible light, and many are designed to withstand extreme conditions such as high heat, dust, and smoke. These devices need to offer high performance and long battery life amid varying environments. Above all, they need to be reliable, as they are used in applications from examining electrical equipment to dangerous first-responder em...
-
APPLICATION
VIDEO DOORBELLSAPPLICATIONVideo doorbells have become a popular element within many smart home systems, and provide convenience and a sense of security to consumers. As both home systems and video doorbell designs get smarter and more advanced, new features are being incorporated. Innovative video doorbells now include high-quality audio and video streaming, wireless connectivity, multiple-device interface capability, adva...
-
APPLICATION
PORTABLE MEDIA PLAYERSAPPLICATIONPortable media players — such as DVD/Blu-Ray players, MP3 players, and more — are a popular market that requires high-quality audio and video playback combined with a convenient user interface. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable media experience. Visual displays are trending toward increasingly high ...
-
APPLICATION
TABLET PCSAPPLICATIONTablets, along with other mobile devices, are one of todays largest consumer technology markets. As this market continues to grow, it is changing and increasing in complexity faster than ever. Tablets are expected to have virtually the same processing power and capabilities as a laptop/notebook PC, in addition to nearly the same level of portable convenience as a smartphone. This crossover of cons...
-
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
APPLICATION
INDUSTRIAL PCSAPPLICATIONIndustrial PCs must offer the same performance and capabilities as standard consumer PCs, while also being able to withstand harsh conditions such as vibrations, dust, exposure to high temperature ranges and other materials. These industrial computers are also designed to have a longer life cycle and to lessen the risk of discontinued software or hardware, or legacy features not being supported. T...
-
APPLICATION
DESKTOP PCS (S-SERIES)APPLICATIONDesktop PCs are at the center of many businesses and consumers everyday activities, and therefore need to offer reliable performance as well as a streamlined user experience. As new technologies and applications continue to enter the market, PCs must balance processing performance and efficiency in thinner, smaller total design sizes. Intels S-series offers processors to suit a variety of applicat...
-
APPLICATION
3D PRINTERSAPPLICATION3D printers are an increasingly popular tool for industrial and home use. Their ability to print objects, rather than simply images or documents, opens up a world of possibility for the user and a range of challenges for the designer. Accurate, precise motor control is more important than ever in these devices, and speed is a key differentiator for new designs. Consumer expectations are growing fo...
-
PRODUCT CATEGORY
LOAD SWITCHESPRODUCT CATEGORY -
PRODUCT
MP5073PRODUCT2A, 5.5V load switch with Programmable current limit, PG, slew rate control and output discharge
-
PRODUCT
MP5087PRODUCT7A, 5.5V Load Switch with +/-5% Current Monitoring, PG, Slew Rate Control, and Output Discharge
-
PRODUCT
MP5094PRODUCTDual-Channel 12V/5V Current-Limit Switch with Output Over-Voltage Clamp in Small 3x3mm TSOT23-8 Package
-
PRODUCT
MP5090PRODUCTLow IQ Dual Channel 3A/2A Load Switch
-
PRODUCT
MP5095PRODUCTLow IQ Dual Channel 2.5A Load Switch
-
PRODUCT
MP5086PRODUCT7A, 5.5V Load Switch with Current Monitoring and NTC Comparator
-
PRODUCT
MP5077PRODUCT7A, 5.5V Load Switch with Configurable Current limit, Slew Rate Control, and Output Discharge
-
PRODUCT
MP5075LPRODUCT5.5V, 1A, Low RDS(ON) Load Switch
-
PRODUCT
MP5075PRODUCT5.5V, 2.4A, Low RDS(ON) Load Switch
-
PRODUCT
MP5092PRODUCTDual 7.5A, 5.5V Programmable Current low Rdson load switch with Output Discharge
Order
Log in to your account
Create New Account