Smart Motor Module Evaluation Kits

Smart Motors
Highly Integrated
Position Sensing, Power Stage, and FOC Control
Module
Complete Design Solutions
Fast route to develop Smart servo motors

unboxing smart motor
Video:  Unboxing Smart Motors
How to setup and run smart motors
eMotion System Smart Motor Solution
Video:  eMotion System Smart Motors

This video introduces the product features and benefits of the eMotion System Smart Motor Solution.
High performance brushless DC motor
Video:  Precise Motion and Position Control for BLDC Motors
In this video, we demonstrate that capability with a single-axis ball toss system, highlighting the incredible accuracy and position control of our smart motor control modules.
Smart Motor Module Evaluation Kits provide an easy method to evaluate MPS Motor Driver Modules by providing the module with an integrated brushless DC motor that incorporates position sensing, driver power stage, and control into an easy-to-use solution. The solution contains integrated field oriented control algorithms in hardware, providing the ability to control torque, speed, or position without having to develop complex motor control firmware. The motors can be simply controlled to an input torque, velocity, or position. Motor position feedback is integrated directly into the motor control loop using MPS’s patented MagAlpha magnetic angular position sensor technology. Motor control and parameterization is facilitated through an RS485 interface using a provided software GUI.
Show Columns
Status
Nominal Input Voltage (V)
Vin (min) (V)
Vin (max) (V)
Continuous Power (W)
Nominal Speed (RPM)
Operation Mode
Nominal Torque (Nm)
Peak Torque (Nm)
Position Resolution (deg)
Control Interface
Diameter (mm)
Length (mm)
MPL
Nominal Input Voltage (V)
Vin (min) (V)
Vin (max) (V)
Continuous Power (W)
Nominal Speed (RPM)
Operation Mode
Nominal Torque (Nm)
Peak Torque (Nm)
Position Resolution (deg)
Control Interface
Diameter (mm)
Length (mm)
Position/Speed Control
Has MPL
EVKT-MSM957188-36
ACTIVE

eMotion SystemTM Smart Motor Module Evaluation Kits, requires the eMotion System Virtual eBench software and contains the eMotion System Communication Kit

36 18 70 188 3000 Position/Speed Control 0.6 1.8 0.3 RS485 57 116 0
EVKT-MSM957141-36
ACTIVE

eMotion SystemTM Smart Motor Module Evaluation Kits, requires the eMotion System Virtual eBench software and contains the eMotion System Communication Kit

36 18 70 141 3000 Position/Speed Control 0.45 1.35 0.3 RS485 57 96 0
EVKT-MSM957094-36
ACTIVE

eMotion SystemTM Smart Motor Module Evaluation Kits, requires the eMotion System Virtual eBench software and contains the eMotion System Communication Kit

36 18 70 94 3000 Position/Speed Control 0.3 0.9 0.3 RS485 57 76 0
EVKT-MSM942038-24
ACTIVE

eMotion SystemTM Smart Motor Module Evaluation Kits, requires the eMotion System Virtual eBench software and contains the eMotion System Communication Kit

24 18 36 38 3000 Position/Speed Control 0.12 0.36 0.3 RS485 42 40 0
EVKT-MSM942052-24
ACTIVE

eMotion SystemTM Smart Motor Module Evaluation Kits, requires the eMotion System Virtual eBench software and contains the eMotion System Communication Kit


24 18 36 52 4000 Position/Speed Control 0.125 0.375 0.3 RS485 42 60 0
EVKT-MSM942077-24
ACTIVE

eMotion SystemTM Smart Motor Module Evaluation Kits, requires the eMotion System Virtual eBench software and contains the eMotion System Communication Kit

24 18 36 77 4000 Position/Speed Control 0.185 0.555 0.3 RS485 42 80 0
EVKT-MSM942105-24
ACTIVE

eMotion SystemTM Smart Motor Module Evaluation Kits, requires the eMotion System Virtual eBench software and contains the eMotion System Communication Kit

24 18 36 105 4000 0.25 0.75 0.3 RS485 42 100 0
No more part left for display.