Highly Integrated H-Bridge DC Motor Driver IC: MP6615 & MPQ6615-AEC1

Optimized Performance for Compact DC Motor Solutions

Learn more about MPS's innovative H-bridge motor driver ICs, the MP6615 and AEC-Q100 qualified MPQ6615, designed for optimal performance in brushed DC motor applications. Housed in a compact TQFN-26 (6mmx6mm) package, these drivers boast a wide 4.75V to 40V input range, providing up to 8A of continuous output. With integrated pre-drivers, gate driver power supplies, and bidirectional current-sense amplifiers, they streamline design by reducing external components. Advanced protection features and MOSFET on resistance make them standout choices for door locks, seat actuators, and more.

Related Detail Pages: