Highly Integrated Stepper Motor Driver: MP6602

Powering Precise Control in Robotic Stepper Motor Applications

The MP6602 is a 35V stepper motor driver from MPS that is ideally suited for robotics and industrial applications. The MP6602 offers integrated safety features, current-sensing and regulation, and selectable control modes, making it a versatile choice for driving both unipolar and bipolar stepper motors.

Features:

  • 4.5V to 35V Operating Supply Voltage Range
  • Two Internal Full-Bridge Drivers
  • Up to 1/32-Step Microstepping
  • 4A Maximum Output Current (IOUT)
  • Robust Protection Features
  • Available in a QFN-25 (4mmx5mm) Package

Related Detail Pages: