H-Bridge Motor Driver IC for Automotive: MPQ6612A
Optimizing Automotive Control with Efficient Motor Drive Solutions
The MPQ6612A is a robust, AEC-Q100-qualified H-bridge motor driver from MPS, designed to efficiently drive reversible motors in automotive systems. With a wide 4V to 40V input voltage range, this motor driver IC enables enhanced control and operation in applications including smart door handles, e-locks, EGR valves, and water pumps. Watch this video to learn more.
Features:
- Integrated current sense
- Comprehensive protection features for reliability and efficiency
- Low standby current
- Specialized brake mode
- Flip-chip options
- Available in a Compact QFN-18 (3mmx4mm) Package
Related Detail Pages:
Log in to your account
Create New Account