MMC36720 Motor Controller Board with Automatic Parameter Identification
Total Motion Control Solution Enables Superb Control Quality and Fast Design
The MMC36720 motor controller board offers increased control performance and innovative configuration features to quickly, accurately identify a motor’s mechanical and electrical parameters, modify the controller gain, and eliminate unwanted vibration and noise. By integrating a wide variety of protections and multiple communication protocols, this complete solution makes optimizing parameter identification and motor control easier than ever.
Features:
- Integrated magnetic sensor
- Automatic motor and system parameter identification
- Loop parameter auto-tuning
- Small form factor
- Easy use with MPS’s eMotion Virtual Bench GUI
- Two notch filters eliminate harmonic oscillation
Log in to your account
Create New Account