MP6546
Session textval
Session Titefor popup
- Vin (min) (V)3.5
- Vin (max) (V)22
- Number of Phase3
- Iout (max) (A)3
- Integrated Hall SensorNo
- Integrated Power MOSFETsYes
- Integrated Current Sense AmplifiersNo
- InputsDigital Interface, Hall-Signal, Magnetic Angle Sensor
- GradeCatalog
- Package (mm)QFN-20 (3x4)
The MP6546 is a 3-phase brushless DC (BLDC) motor driver for gimbal applications. It has three half-bridge power stages, pre-drivers, field-oriented control (FOC) logic, and angle calculations. The MP6546 supports linear Hall angle inputs or an MPS magnetic angle sensor input. The MP6546 supports multi-slave mode and allows three-axis gimbals to be connected to a single digital interface to reduce the microcontroller (MCU) load and system cost.
The MP6546 can deliver up to 3A of peak current. It uses an internal charge pump to generate the gate driver supply voltage for the high-side MOSFETs (HS-FETs).
Internal safety features include thermal shutdown, under-voltage lockout (UVLO), over-current protection (OCP), short-circuit protection (SCP), and over-voltage protection (OVP).
The MP6546 is available in a QFN-20 (3mmx4mm) package with an exposed thermal pad.
-
Show more
Show less
Features & Benefits
- 3.5V to 22V Operating Supply Voltage
- Three Half-Bridge Drivers
- Up to 1MHz Fast-Mode Plus for Digital Interface
- Configurable Slave Addresses
- Supports Different Angle Sensor Inputs:
- Linear Hall Sensor Input through HA/HB
- Magnetic Angle Sensor through SPI/SSC Interface
- Integrated 12-Bit Analog-to-Digital Converter (ADC) for Hall Sensor
- D-Axis and Q-Axis Voltage Loop with Field-Oriented Control (FOC)
- Standby Mode to Save Quiescent Current
- Under-Voltage Lockout (UVLO)
- Thermal Shutdown (TSD)
- Over-Current Protection (OCP)
- Short-Circuit Protection (SCP)
- Over-Voltage Protection (OVP)
- Memory
- Available in a QFN-20 (3mmx4mm) Package
Active Part Numbers:
MP6546GL-0000-Z MP6546GL-0000-P MP6546GL-xxxx-Z MP6546GL-xxxx-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6546 Resources
-
APPLICATION
DRONES & MULTICOPTERSAPPLICATIONDrones and multicopters are a rapidly growing market, as consumer applications increase and prices plummet. New drone models must be able to offer advanced speed, navigation, and control systems as well as the longest possible airtime. Safety, reliability, and ease of use are crucial to each part — and the holistic function — of these small unmanned aircraft. To ensure that flight is safe and effi...
-
APPLICATION
UNMANNED AERIAL VEHICLES (UAVS)APPLICATIONUnmanned aerial vehicles (UAVs) are revolutionizing industrial and defense markets. New UAV designs must be able to withstand harsh conditions and offer state-of-the-art security, reliability, and speed. Control and navigation systems need to be more precise and efficient to ensure to maximize flight time amid a growing number of applications for these unmanned aircraft. Innovations in avionics an...
-
PRODUCT CATEGORY
INTEGRATED BLDC MOTOR DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6640APRODUCT22V, 4.5A Peak Current, Three-Phase Power Stage
-
PRODUCT
MP6640PRODUCTSPI, 22V, 2.5A, Three-Phase Power Stage
-
PRODUCT
MPQ6547A-AEC1PRODUCT4V to 32V, 4A Peak Current, Three-Phase Power Stage, AEC-Q100 Qualified
-
PRODUCT
MP6549PRODUCT22V, 10A, Three-Phase Power Stage
-
PRODUCT
MP6543HPRODUCT22V, 2A, Three-Phase Power Stage with ENBL & PWM Inputs
-
PRODUCT
MP6541PRODUCT40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs
-
PRODUCT
MP6541APRODUCT40V, 8A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6545APRODUCT45V, 2.5A, Simple Three-Phase Power Stage with Current Measurement
-
PRODUCT
MP6545PRODUCT45V, 2.5A, Simple Three-Phase Power Stage
-
PRODUCT
MPQ6541A-AEC1PRODUCT40V, 8A, Three-Phase Power Stage with HS and LS Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6541-AEC1PRODUCT40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs, AEC-Q100 Qualified
-
PRODUCT
MP6543CPRODUCT22V, 1.2A, Three-Phase BLDC Motor Driver with Three Integrated Half-Bridges
-
PRODUCT
MP6543H-BPRODUCT22V, 2A, Three-Phase Power Stage with Hall-Signal Inputs
-
PRODUCT
MP6543APRODUCT12V, 2A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6543PRODUCT12V, 2A, Three-Phase Power Stage with ENBL & PWM Inputs
-
PRODUCT
MP6543H-APRODUCT22V, 2A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6543BPRODUCT12V, 2A, Three-Phase Power Stage with Hall-Signal Inputs
-
PRODUCT
MP6540HAPRODUCT50V, 5A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6540HPRODUCT50V, 5A, Three-Phase Power Stage with PWM and Enable Inputs
-
PRODUCT
MP6540APRODUCT35V, 3A, Three-Phase Power Stage
-
PRODUCT
MP6540PRODUCT35V, 3A, Three-Phase Power Stage
-
PRODUCT
MP6536PRODUCT26V, 5.5A, 3-Channel Half-Bridge Driver
Order
Log in to your account
Create New Account