- MP6536
MP6536
Session textval
Session Titefor popup
- Vin (min) (V)5
- Vin (max) (V)26
- Number of Phase3
- Iout (max) (A)5.5
- Integrated Hall SensorNo
- Integrated Power MOSFETsYes
- Integrated Current Sense AmplifiersNo
- InputsPWM and Enable
- GradeCatalog
- Package (mm)QFN-40 (5x5)
The MP6536 is a 3-channel half-bridge driver IC intended to drive a 3-phase brushless DC motor.
The MP6536 features a low-current shutdown mode, standby mode, input under-voltage protection, current limit, thermal shutdown, and fault flag signal output. All channels of the drivers interface with standard logic signals.
The MP6536 is available in a 40 lead QFN 5mmx5mm package.
-
Show more
Show less
Features & Benefits
- 5V to 26V VDD
- ±5.5A Peak Current Output
- Up to 1MHz PWM Frequency
- Protected Integrated Power 0.14Ω Switches
- 10ns Switch Dead Time
- All Switches Current Limited
- Internal Under-Voltage Protection
- Internal Thermal Protection
- Short-Circuit Protection
- Fault Output Flag
Active Part Numbers:
MP6536DU-LF-P MP6536DU-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6536 Resources
-
APPLICATION
AIR PURIFIERS & HUMIDIFIERSAPPLICATIONAir purifiers and humidifiers must be able to reliably improve air quality for end users. The best designs also offer improved energy efficiency, convenience, and low noise. As more and more appliances are expected to be smart-home ready, consumers are demanding new features such as wireless connectivity for ease of control. To meet and exceed customer expectations, designers are challenged with f...
-
APPLICATION
HOME REMOTE CONTROLSAPPLICATIONHome remote controls — both infrared (IR) and remote frequency (RF) types — are being used for more and more smart home control systems, including televisions,sound systems, lighting, and other home environment controls. Advanced features are also being incorporated into these devices, such as non-line-of-sight operation, voice control, capacitive touch and haptic feedback, LED displays, and multi...
-
APPLICATION
DRONES & MULTICOPTERSAPPLICATIONDrones and multicopters are a rapidly growing market, as consumer applications increase and prices plummet. New drone models must be able to offer advanced speed, navigation, and control systems as well as the longest possible airtime. Safety, reliability, and ease of use are crucial to each part — and the holistic function — of these small unmanned aircraft. To ensure that flight is safe and effi...
-
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
APPLICATION
UNMANNED AERIAL VEHICLES (UAVS)APPLICATIONUnmanned aerial vehicles (UAVs) are revolutionizing industrial and defense markets. New UAV designs must be able to withstand harsh conditions and offer state-of-the-art security, reliability, and speed. Control and navigation systems need to be more precise and efficient to ensure to maximize flight time amid a growing number of applications for these unmanned aircraft. Innovations in avionics an...
-
PRODUCT CATEGORY
INTEGRATED BLDC MOTOR DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6640APRODUCT22V, 4.5A Peak Current, Three-Phase Power Stage
-
PRODUCT
MP6640PRODUCTSPI, 22V, 2.5A, Three-Phase Power Stage
-
PRODUCT
MPQ6547A-AEC1PRODUCT4V to 32V, 4A Peak Current, Three-Phase Power Stage, AEC-Q100 Qualified
-
PRODUCT
MP6549PRODUCT22V, 10A, Three-Phase Power Stage
-
PRODUCT
MP6543HPRODUCT22V, 2A, Three-Phase Power Stage with ENBL & PWM Inputs
-
PRODUCT
MP6546PRODUCT22V, 3A, Peak, 3-Phase BLDC Driver with 1MHz Digital Interface
-
PRODUCT
MP6541PRODUCT40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs
-
PRODUCT
MP6541APRODUCT40V, 8A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6545PRODUCT45V, 2.5A, Simple Three-Phase Power Stage
-
PRODUCT
MP6545APRODUCT45V, 2.5A, Simple Three-Phase Power Stage with Current Measurement
-
PRODUCT
MPQ6541A-AEC1PRODUCT40V, 8A, Three-Phase Power Stage with HS and LS Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6541-AEC1PRODUCT40V, 8A, Three-Phase Power Stage with PWM and ENBL Inputs, AEC-Q100 Qualified
-
PRODUCT
MP6543CPRODUCT22V, 1.2A, Three-Phase BLDC Motor Driver with Three Integrated Half-Bridges
-
PRODUCT
MP6543H-APRODUCT22V, 2A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6543H-BPRODUCT22V, 2A, Three-Phase Power Stage with Hall-Signal Inputs
-
PRODUCT
MP6543BPRODUCT12V, 2A, Three-Phase Power Stage with Hall-Signal Inputs
-
PRODUCT
MP6543APRODUCT12V, 2A, Three-Phase Power Stage with HS and LS Inputs
-
PRODUCT
MP6543PRODUCT12V, 2A, Three-Phase Power Stage with ENBL & PWM Inputs
-
PRODUCT
MP6540HAPRODUCT50V, 5A, Three-Phase Power Stage with HS and LS Inputs
Order
Log in to your account
Create New Account