MPQ86940
Active Part Numbers:
MPQ86940GVTE-AEC1-Z MPQ86940GVTE-AEC1-P
Meaning of P & Z 
Related Products
MPQ2977GQKTE Digital 6-Phase Controller with Serial Interface, AEC-Q100 Qualified
The MPQ2977 is a two-rail, digital, multi-phase controller for autonomous driving applications. The device can work with MPS’s Intelli-PhaseTM products to complete the multi-phase voltage regulator (VR) solution with minimal external components. It can be configured for up to 6 phases for two-rail operation.
The MPQ2977 provides memory to store and restore device configurations. Device configurations and fault parameters can be configured and monitored via the serial interface. The MPQ2977 monitors and reports the output current (IOUT) via the current-sense (CS) output from the Intelli-PhaseTM products.
The MPQ2977's unique, digital, multi-phase, nonlinear control provides fast transient response to the load transient with a minimal number of output capacitors. With only one power loop control method for both the steady state and load transient response, power loop compensation is simple to configure.
The MPQ2977 is available in a TQFN-40 (6mmx6mm) package.
Learn about our Evaluation Kit


Log in to your account
Create New Account