Intelli-PhaseTM Solution Use Case: Automotive High-Performance Computing (HPC)
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
This use case discusses the application of the MPQ86940 and MPQ2977-AEC1 in automotive high-performance computing (HPC).
The MPQ86940 Intelli-PhaseTM solution combined with the MPQ2977-AEC1 multi-phase controller can be used to design a multi-phase voltage regulator (VR) with digital control, enabling efficient and adaptive power delivery that optimizes the performance of automotive HPC systems.
Automotive power management in high-performance computing tasks such as autonomous driving, robotaxis, software-defined vehicles, and ADAS rely on HPC systems. As automotive HPC systems are scaled up, the corresponding increase in power consumption and resulting heat generation can lead to issues, including damaged components that impact reliability, higher cooling costs, and increased carbon footprint. With the broad application of automotive HPC systems in vehicle engineering and testing as well as in machine learning algorithms that enable high-end infotainment systems and autonomous driving, it is crucial to evolve the power management and efficiency of automotive HPC.
The MPQ86940 Intelli-PhaseTM solution combined with the MPQ2977-AEC1 multi-phase controller can be used to design a multi-phase voltage regulator (VR) with digital control, enabling efficient and adaptive power delivery that optimizes the performance of automotive HPC systems. Furthermore, MPS’s Intelli-PhaseTM DrMOS technology integrates the internal power MOSFETs and gate drivers into one package. Compared to discrete MOSFET solutions, Intelli-PhaseTM DrMOS achieves improved thermal performance and reliability, faster switching speeds, and higher power density.
Additional features of the MPQ86940 monolithic half-bridge include:
- Wide Operating Input Voltage (VIN) Range
- Up to 40A of Output Current (IOUT)
- Accepts Tri-State Pulse-Width Modulation (PWM) Signal
- Built-In Bootstrap (BST) Switch
- Quiet SwitcherTM Technology
- Accu-SenseTM Current Sense
- Temperature Sense
- Current-Limit Protection and Fault Flag
- Over-Temperature Protection (OTP) and Fault Flag
- Compatible with Multi-Phase Operation
- Available in a TQFN-21 (4mmx5mm) Package
- Available in AEC-Q100 Grade 1
Additional features of the MPQ2977-AEC1 VR controller include:
- Dual-Rail, Up to 6-Phase Digital Pulse-Width Modulation (PWM) Controller
- Serial Interface Compliant for Configurations and Monitoring
- Built-In Memory to Store Custom Configurations
- Automatic Loop Compensation
- Fewer External Components than Conventional Analog Controller
- Automatic Phase-Shedding (APS) with and without Discontinuous Conduction Mode (DCM) to Improve Overall Efficiency
- Phase-to-Phase Active Current Balancing
- Input Voltage (VIN) and Output Voltage (VOUT) Monitoring
- Output Current (IOUT) Monitoring
- Regulator Temperature Monitoring
- Under-Voltage Lockout (UVLO) Protection
- Over-Voltage Protection (OVP)
- Under-Voltage Protection (UVP)
- Over-Current Protection (OCP)
- Over-Temperature Protection (OTP)
- Cyclic Redundancy Check (CRC) for Memory Transformation
- Separate Enable (EN) for Each Rail
- Digital, Configurable Load Line
- Available in a TQFN-40 (6mmx6mm) Package
- Available in AEC-Q100 Grade 1
Explore more of MPS’s high-performance computing applications. In addition, discover MPS’s offerings of Multi-Phase Digital Controllers and Intelli-Phase™ DrMOS for the core power rails of automotive system-on-chips (SoCs), CPUs, GPUs, and field-programmable gate arrays (FPGAs).
Related Content
-
USE CASE
Automotive System-on-Chip (SoC) Core Power Use Case: Advanced Driver-Assistance Systems (ADAS)
This use case considers the application of the MPQ2967-AEC1 and the MPQ86960-AEC1 for automotive core power in advanced driver-assistance systems (ADAS).
-
ARTICLE
Challenges and Opportunities when Powering Automotive SoC Core Rails
This article explains how to implement a power architecture with single-stage or two-stage power conversion.
-
USE CASE
Autonomous Driving Use Case
This use case examines the application of the MPQ2967-AEC1, MPQ86960, MPQ79500FS-AEC1, and MPQ79700FS-AEC1 in autonomous driving.
-
VIDEO
Half-Bridge DrMOS for Powering Autonomous Driving SoCs: MPQ86960-AEC1
MPS's MPQ86960-AEC1 is a robust 50A, monolithic half-bridge DrMOS designed for cutting-edge automotive computing.
Log in to your account
Create New Account