- Products
- AC-DC
- PFC/LLC Controllers
- HR1215
HR1215
Multi-Mode PFC and Current Mode LLC Controller without Shutdown during X-Capacitor Discharge Period
Session textval
Session Titefor popup
- LLC ControlDigital and Current Mode
- PFC Control ModeDigital CCM/DCM
- TopologyPFC + LLC
- High-Voltage Start-UpYes
- TypePFC+LLC Controller
- Package (mm)SOIC-20
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
The HR1215 is a multi-mode PFC and current mode LLC combo controller that is configurable via the UART interface. Power-saving technology optimizes efficiency across the entire operating range.
The PFC controller employs a patented, digital average current control scheme to achieve hybrid continuous conduction mode (CCM) and discontinuous conduction mode (DCM). At heavy loads, CCM reduces the peak MOSFET current so that the controller can be used across a wider load range. At light loads, DCM reduces the switching frequency (fSW) for improved efficiency. Burst mode has configurable, digital soft switching that can improve both light-load efficiency and audible noise.
Current mode control is implemented in the LLC stage for improved system stability and fast transient response. Three operation modes are implemented based on the different load conditions: steady state, skip mode, and burst mode. This allows different load conditions to be optimized independently for improved efficiency.
At light loads, digital, frequency-controlled burst mode is applied to reduce both switching power loss and audible noise. Adaptive dead-time adjustment (ADTA) and capacitive mode protection (CMP) are also applied to guarantee zero-voltage switching (ZVS) without capacitive mode.
The HR1215 has an internal, high-voltage (HV) current source for start-up. This means that a traditional start-up resistor or external circuit is not required. The HV current source can be implemented as an X-capacitor discharger while the AC input is in dropout, so a capacitor resistor is not required.
Full protection features include thermal shutdown, open-loop protection (OLP), over-voltage protection (OVP), over-current limit (OCL), over-current protection (OCP), SO pin protection, and over-power protection (OPP).
The HR1215 is available in an SOIC-20 package.
-
Show more
Show less
Features & Benefits
- General System Features:
- High-Voltage (HV) Current Source for Start-Up
- Smart X-Capacitor Discharge during AC Dropout, Approved by IEC62368
- UART Interface for Configurations
- User-Friendly GUI for Digital PFC
- PFC Controller:
- Continuous Conduction Mode (CCM)/Discontinuous Conduction Mode (DCM) Multi-Mode PFC Control with High Efficiency across All Loads
- Up to 250kHz Operating Frequency
- High PF due to Input Capacitor (CIN) Current Compensation
- Configurable Frequency Jittering
- Configurable Soft Start (SS)
- Configurable Burst On
- Configurable AC Input Brown-In/Brownout
- Cycle-by-Cycle Current Limiting
- Overload Protection (OLP) and Over-Voltage Protection (OVP)
- LLC Controller:
- 600V High-Side MOSFET (HS-FET) Gate Driver with Bootstrap (BST) Diode and High dV/dt Immunity
- Current Mode Control
- Up to 500kHz in Steady State
- Adaptive Dead-Time Adjustment (ADTA) with Min and Max Limit
- Burst/Skip Mode Switching at Light Loads
- Configurable Burst Frequency with Low Audible Noise
- Configurable SS
- Configurable DC Input Brown-In/Brownout
- Capacitive Mode Protection
- Over-Current Protection (OCP) and Over-Power Protection (OPP) with Auto-Restart or Latch-Off Mode
- Configurable Protection on the SO Pin
- Available in an SOIC-20 Package
Active Part Numbers:
HR1215GY-0001-Z HR1215GY-0001-P HR1215GY-xxxx-Z HR1215GY-xxxx-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HR1215 Resources
-
APPLICATION
FITNESS MACHINESAPPLICATIONFitness machines can be a key component of medical treatment and physical wellness. State-of-the-art medical systems often include next-generation user interfaces, real-time sensing and biometrics, and multi-standard connectivity. With growing concerns about the price of healthcare, reliability and cost are also crucial factors for customers. And of course, to help enhance the abilities of healthc...
-
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
100W TO 3KW (PFC, LLC, PFC+LLC)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 3kW require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, LLC controllers, and LLC synchronous rec...
-
PRODUCT CATEGORY
PFC/LLC COMBO CONTROLLERPRODUCT CATEGORY -
PRODUCT
HR1213PRODUCTMulti-Mode PFC and Current Mode LLC Combo Controller Supporting both AC and DC Inputs with Configurable Bias Options
-
ARTICLE
DESIGNING MULTIPLE INDEPENDENT AUXILIARY POWER SUPPLIES WITH MAGNETIC ISOLATIONARTICLEIn a DC/DC converter, the auxiliary power supply of multiple switching devices requires independent isolated power supplies. Taking a full-bridge converter as an example, the high-side and low-side MOSFETs (HS-FETs and LS-FETs, respectively) of the bridge arm require isolated power supplies for the gate driver circuit. The traditional scheme uses a bootstrap circuit to power supply both the upper ...
-
PRODUCT
HR1275PRODUCTCrM/DCM PFC and Current Mode LLC Digital Combo Controller, Configurable via UART Interface
-
ARTICLE
FEASIBILITY AND ACCURACY ANALYSIS OF INPUT POWER ESTIMATIONARTICLEPFC converters are widely used in the industry to provide DC output voltage from the main lines, and to maintain a high power factor (PF) and low current distortion at the same time. In some of these applications, such as telecom, server, workstation power supplies, and plug-in electric vehicles, the active input power needs to be measured in real time in order to monitor energy consumption, as we...
-
ARTICLE
DIGITAL PFC + LLC COMBO CONTROLLER HELPS FAST-CHARGE ADAPTERS ENTER THE NEW AGEARTICLEFast-charge technology has developed rapidly in the last few years due to the exponential increase in power demand for mobile devices. In late 2020, cell phone market leaders (such as Apple, Xiaomi, and Samsung) started to abandon in-box adapters for cell phones. This change stimulated another boom for the demand of aftermarket adapters, and also confirmed two trends for the fast-charging adapter ...
-
ARTICLE
LIVE DIGITAL SOLUTIONS FOR EFFICIENT POWER SUPPLY DESIGNS (PART II)ARTICLEBefore continuing to this article, make sure to read Live Digital Solutions for Efficient Power Supply Designs (Part I). MPS’s HR121x family of products are rich in digital and analog functions. These PFC + LLC combo controllers are highly integrated, and offer reduced power consumption that makes them well suited for standby power applications. They can work in either discontinuous conduct...
-
REFERENCE DESIGN
OFFLINE 600W BATTERY CHARGERREFERENCE DESIGNThe EVHR1211-Y-00B is an evaluation board for lithium-ion batteries, which are typically used in e-mobility and uninterruptible power supply (UPS) applications. The EVB can also be used as a general power supply unit. The device regulates the output voltage to 58.8V if there is not a battery present. This solution is based on a PFC + LLC combo controller from a single integrated circuit (the HR121...
-
ARTICLE
LIVE DIGITAL SOLUTIONS FOR EFFICIENT POWER SUPPLY DESIGNS (PART I)ARTICLEWith the continued rapid development of various electronic products, high-efficiency power supply design requirements are continually evolving. The high-efficiency conversion circuits defined in textbooks can no longer meet the actual needs of the market, because achieving high efficiency under rated operating conditions is just one of the requirements. A truly competitive power supply design must...
-
PRODUCT
HR1211PRODUCTMulti-Mode PFC and Current Mode LLC Controller With Programmable Audible Noise Reduction Control
-
ARTICLE
MODERN EFFICIENCY IS POWERED BY DIGITAL FLEXIBILITYARTICLE -
PRODUCT
HR1210PRODUCTMulti-Mode PFC and Current Mode LLC Digital Combo Controller Configurable through UART Interface
-
PRODUCT
HR1204PRODUCTHigh-Performance Digital PFC + Analog LLC Combo Controller with Standby Power Input to VCC
-
PRODUCT
HR1203PRODUCTHigh-Performance Digital PFC + LLC Combo Controller
-
PRODUCT
HR1201PRODUCTHigh-Performance Digital PFC + Analog LLC Combo Controller with Standby Power Input to VCC
-
PRODUCT
HR1200PRODUCTHigh-Performance Digital PFC+LLC Combo Controller
-
PRODUCT
MP3712PRODUCT3-Cell to 8-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MP3714PRODUCT3-Cell to 16-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MP3713PRODUCT3-Cell to 10-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
ARTICLE
AN EQUATION-DRIVEN GUIDE TO DESIGNING A CRM/DCM BOOST PFCARTICLEDesigning compact and efficient power factor correction (PFC) stages for low-power to mid-power applications often requires operating in critical conduction mode (CrM) or discontinuous conduction mode (DCM). These modes offer improved efficiency and simplified control at light loads, but require careful design to ensure correct valley detection and mode transitions across the entire input range an...
-
ARTICLE
DESIGNING A PEAK POWER-SHAVING SOLUTION FOR AI SERVER APPLICATIONSARTICLEThe power requirements of AI servers are evolving due to the rapid development of AI systems. When AI training starts, the AI GPU power demands can require short bursts of power that exceed the GPU’s idle-state power by 10 times. These power bursts can cause a large inrush current at the server’s power supply units (PSUs) or even overload the PSUs. However, most AI training periods last for a r...
-
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
Order
Log in to your account
Create New Account