HR1213
Multi-Mode PFC and Current Mode LLC Combo Controller Supporting both AC and DC Inputs with Configurable Bias Options
Session textval
Session Titefor popup
- LLC ControlDigital and Current Mode
- PFC Control ModeDigital CCM/DCM
- TopologyPFC + LLC
- High-Voltage Start-UpYes
- TypePFC+LLC Controller
- Package (mm)SOIC-20, TSSOP-20
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
The HR1213 is a multi-mode PFC and current mode LLC combo controller that can be configured via the UART interface. Power saving technology improves efficiency across the entire operating range.
The PFC controller employs a patented, digital average current control scheme to achieve hybrid continuous conduction mode (CCM) and discontinuous conduction mode (DCM). At heavy loads, CCM reduces the peak MOSFET current so that the controller can be used across a wider load range. At light loads, DCM reduces the switching frequency (fSW) for improved efficiency. Burst mode has configurable, digital soft switching to improve both light-load efficiency and audible noise.
Current mode control is implemented in the LLC stage to achieve good stability and fast response. Three operation modes are implemented based on the different load conditions: steady state, skip, and burst mode. This allows different load conditions to be independently optimized for efficiency. At light loads, digital, frequency-controlled burst mode is applied to reduce both switching power loss and audible noise. Adaptive dead-time adjustment (ADTA) and capacitive mode protection (CMP) is also applied to guarantee zero-voltage switching (ZVS) without capacitive mode.
The HR1213 has an internal, high-voltage (HV) current source for start-up, which means that a traditional start-up resistor or external circuit is not required. An external DC source can provide a supply for VCC.
Full protection features include thermal shutdown, PFC open-loop protection (OLP), over-voltage protection (OVP), over-current limit (OCL), LLC over-current protection (OCP), SO pin protection, and over-power protection (OPP).
The HR1213 is available in SOIC-20 and TSSOP-20 packages.
-
Show more
Show less
Features & Benefits
- General System Features:
- High-Voltage (HV) Current Source for Start-Up
- UART Interface for Configurations
- User-Friendly GUI
- Available in SOIC-20 and TSSOP-20 Packages
- PFC Controller:
- Continuous Conduction Mode (CCM) / Discontinuous Conduction Mode (DCM) Multi-Mode PFC Control with High Efficiency across All Loads
- Up to 250kHz Operating Switching Frequency (fSW)
- High PF due to Input Capacitor Current Compensation
- Configurable Frequency Jittering
- Configurable Soft Start and Burst On
- Configurable AC Input Brown-In/Brownout
- Cycle-by-Cycle Current Limiting
- Overload Protection (OLP) and Over-Voltage Protection (OVP)
- LLC Controller:
- 600V HS Gate Driver with Bootstrap Diode and High dV/dt Immunity
- Current Mode Control
- Up to 500kHz in Steady State
- Adaptive Dead Time Adjustment (ADTA) with Minimum and Maximum Limits
- Burst/Skip Mode Switching under Light-Load Conditions
- Configurable Burst Frequency with Low Audible Noise
- Configurable Soft Start (SS)
- Configurable DC Input Brown-In/Brownout
- Capacitive Mode Protection (CMP)
- Over-Current Protection (OCP) and Over-Power Protection (OPP) with Auto-Restart or Latch-Off Mode
- Configurable Protections on the SO Pin
Active Part Numbers:
HR1213GY-xxxx-Z HR1213GY-xxxx-P HR1213GY-0000-Z HR1213GY-0000-P HR1213GM-xxxx-Z HR1213GM-xxxx-P HR1213GM-0000-Z HR1213GM-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HR1213 Resources
-
APPLICATION
TABLET PCSAPPLICATIONTablets, along with other mobile devices, are one of todays largest consumer technology markets. As this market continues to grow, it is changing and increasing in complexity faster than ever. Tablets are expected to have virtually the same processing power and capabilities as a laptop/notebook PC, in addition to nearly the same level of portable convenience as a smartphone. This crossover of cons...
-
APPLICATION
100W TO 3KW (PFC, LLC, PFC+LLC)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 3kW require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, LLC controllers, and LLC synchronous rec...
-
PRODUCT CATEGORY
PFC/LLC COMBO CONTROLLERPRODUCT CATEGORY -
PRODUCT
HR1215PRODUCTMulti-Mode PFC and Current Mode LLC Controller without Shutdown during X-Capacitor Discharge Period
-
ARTICLE
DESIGNING MULTIPLE INDEPENDENT AUXILIARY POWER SUPPLIES WITH MAGNETIC ISOLATIONARTICLEIn a DC/DC converter, the auxiliary power supply of multiple switching devices requires independent isolated power supplies. Taking a full-bridge converter as an example, the high-side and low-side MOSFETs (HS-FETs and LS-FETs, respectively) of the bridge arm require isolated power supplies for the gate driver circuit. The traditional scheme uses a bootstrap circuit to power supply both the upper ...
-
PRODUCT
HR1275PRODUCTCrM/DCM PFC and Current Mode LLC Digital Combo Controller, Configurable via UART Interface
-
ARTICLE
FEASIBILITY AND ACCURACY ANALYSIS OF INPUT POWER ESTIMATIONARTICLEPFC converters are widely used in the industry to provide DC output voltage from the main lines, and to maintain a high power factor (PF) and low current distortion at the same time. In some of these applications, such as telecom, server, workstation power supplies, and plug-in electric vehicles, the active input power needs to be measured in real time in order to monitor energy consumption, as we...
-
ARTICLE
DIGITAL PFC + LLC COMBO CONTROLLER HELPS FAST-CHARGE ADAPTERS ENTER THE NEW AGEARTICLEFast-charge technology has developed rapidly in the last few years due to the exponential increase in power demand for mobile devices. In late 2020, cell phone market leaders (such as Apple, Xiaomi, and Samsung) started to abandon in-box adapters for cell phones. This change stimulated another boom for the demand of aftermarket adapters, and also confirmed two trends for the fast-charging adapter ...
-
ARTICLE
LIVE DIGITAL SOLUTIONS FOR EFFICIENT POWER SUPPLY DESIGNS (PART II)ARTICLEBefore continuing to this article, make sure to read Live Digital Solutions for Efficient Power Supply Designs (Part I). MPS’s HR121x family of products are rich in digital and analog functions. These PFC + LLC combo controllers are highly integrated, and offer reduced power consumption that makes them well suited for standby power applications. They can work in either discontinuous conduct...
-
REFERENCE DESIGN
OFFLINE 600W BATTERY CHARGERREFERENCE DESIGNThe EVHR1211-Y-00B is an evaluation board for lithium-ion batteries, which are typically used in e-mobility and uninterruptible power supply (UPS) applications. The EVB can also be used as a general power supply unit. The device regulates the output voltage to 58.8V if there is not a battery present. This solution is based on a PFC + LLC combo controller from a single integrated circuit (the HR121...
-
ARTICLE
LIVE DIGITAL SOLUTIONS FOR EFFICIENT POWER SUPPLY DESIGNS (PART I)ARTICLEWith the continued rapid development of various electronic products, high-efficiency power supply design requirements are continually evolving. The high-efficiency conversion circuits defined in textbooks can no longer meet the actual needs of the market, because achieving high efficiency under rated operating conditions is just one of the requirements. A truly competitive power supply design must...
-
PRODUCT
HR1211PRODUCTMulti-Mode PFC and Current Mode LLC Controller With Programmable Audible Noise Reduction Control
-
ARTICLE
MODERN EFFICIENCY IS POWERED BY DIGITAL FLEXIBILITYARTICLE -
PRODUCT
HR1210PRODUCTMulti-Mode PFC and Current Mode LLC Digital Combo Controller Configurable through UART Interface
-
PRODUCT
HR1204PRODUCTHigh-Performance Digital PFC + Analog LLC Combo Controller with Standby Power Input to VCC
-
PRODUCT
HR1203PRODUCTHigh-Performance Digital PFC + LLC Combo Controller
-
PRODUCT
HR1201PRODUCTHigh-Performance Digital PFC + Analog LLC Combo Controller with Standby Power Input to VCC
-
PRODUCT
HR1200PRODUCTHigh-Performance Digital PFC+LLC Combo Controller
-
ARTICLE
AN EQUATION-DRIVEN GUIDE TO DESIGNING A CRM/DCM BOOST PFCARTICLEDesigning compact and efficient power factor correction (PFC) stages for low-power to mid-power applications often requires operating in critical conduction mode (CrM) or discontinuous conduction mode (DCM). These modes offer improved efficiency and simplified control at light loads, but require careful design to ensure correct valley detection and mode transitions across the entire input range an...
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
ARTICLE
A 4-STEP GUIDE TO SELECTING PFC CONDUCTION MODE: CRM/DCM VS. CCMARTICLEThe power factor correction (PFC) boost converter is the industry-standard topology for meeting harmonic current regulations such as IEC 61000-3-2. This circuit is essential in modern AC/DC power supplies, where it shapes the input current (IIN) to follow the input voltage (VIN) sinusoidal waveform, achieving a power factor near unity. The key to successful PFC design lies in its operating mode. ...
-
PRODUCT
MP2765PRODUCTI2C/SMBus-Controlled, Integrated Buck-Boost NVDC Charger for Multi-Cell Battery Packs
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MP3317PRODUCT6-Channel, 160mA, 34V, Boost WLED Driver for VR with I2C Interface
-
PRODUCT
HR1008PRODUCTDigital, Current Mode LLC Controller, HV Current Source for Start-Up, Configurable X-Capacitor Discharger
Order
Log in to your account
Create New Account