MPQ79521FS-AEC1
Session textval
Session Titefor popup
- Channel No.5
- Vin (min) (V)2.7
- Vin (max) (V)5.5
- Reset Threshold (V)Configurable
- Threshold Accuracy (%)1.0
- Iq (typ) (µA)6000
- Reset Time Delay25μs max
- Package (mm)QFN-16 (3x3)
The MPQ79521FS-AEC1 is a 5-channel voltage monitor. It is engineered for automotive applications that require voltage rails to be monitored for safety, such as advanced driver-assistance systems (ADAS) and autonomous driving platforms.
Each voltage monitor input has configurable over-voltage (OV) and under-voltage (UV) thresholds. Highly accurate high-frequency (HF) and low-frequency (LF) voltage monitoring can detect when the voltage thresholds are reached. One of the inputs is a differential voltage-sensing input pair that is well-suited for monitoring voltage rails with high current levels.
The MPQ79521FS-AEC1 can record the order in which voltage rails are sequenced, as well as their associated timestamps. The device also provides a sync input/output (I/O) function, which allows multiple devices to be connected together to increase the number of voltage rails that can perform these functions. The device is accessible through an I2C interface.
With the integration of sophisticated functional safety features, including built-in self-testing (BIST), diagnostics, and write protection, this device provides high diagnostic coverage to help the system achieve its target ASIL rating.
The MPQ79521FS-AEC1 is available in a QFN-16 (3mmx3mm) package with wettable flanks, and is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- Precision Monitoring and Recording:
- 2.7V to 5.5V Input Voltage (VIN) Range
- 5 Voltage Monitor Inputs: 4 Single-Ended, 1 Differential
- Absolute Over-Voltage (OV)/Under-Voltage (UV) Thresholds for High-Frequency and Low-Frequency Components:
- 0.2V to 1.475V, 5mV/Step
- 0.8V to 5.5V, 20mV/Step
- High DC Accuracy across the Entire Temperature Range:
- >1V, ±1%
- <1V, ±10mV
- Analog-to-Digital-Converter (ADC) for Voltage-Level Readback
- Power Sequence Recording for Power-On, Power-Off, and Sleep Entry/Exit
- Sync Inout/Output (I/O) for Multi-Device Sequence Synchronization
- Functional Safety:
- Built-In Self-Testing (BIST)
- Interrupt Output Pin (Fault Reporting)
- Cyclic Redundancy Check (CRC) Protection on Registers
- Write Protection for Critical Registers to Support Systems Up to ASIL B
- ISO 26262 Functional Safety Compliant
- Configurability for Vast Flexibility:
- I2C Interface with Packet Error Checking (PEC)
- One-Time Programmable (OTP) Memory
- Additional Features:
- Available in a QFN-16 (3mmx3mm) Package with 0.5mm Pitch and Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ79521FSGQE-xxxx-AEC1-Z MPQ79521FSGQE-xxxx-AEC1-P MPQ79521FSGQE-0000-AEC1-Z MPQ79521FSGQE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ79521FS-AEC1 Resources
-
PRODUCT CATEGORY
VOLTAGE SUPERVISORS OR MONITORS (RESET ICS)PRODUCT CATEGORY -
APPLICATION
LIDARAPPLICATIONLaser imaging, detection, and ranging (LiDAR) is a rapidly expanding market for automotive advanced driver assistance system (ADAS) applications. Autonomous vehicle perception sensing is a cutting-edge functionality of ADAS technologies, and will continue to develop as new cars integrate radar with cameras and LiDAR systems. LiDAR uses real-time measurements of light pulses to offer higher bandwid...
-
APPLICATION
SENSOR FUSION DOMAIN CONTROLLERSAPPLICATIONPerception-sensing systems have become a popular ADAS offering in new vehicles, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. However, each of these sensors has strengths and limitation — thats where sensor fusion comes in. By combining the inputs from all of the cars perception-sensing systems, the driver is provided with the best possible informatio...
-
PRODUCT
MPQ79520FS-AEC1PRODUCTMPSafeTM, ASIL-D, 5-Channel Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ79505FS-AEC1PRODUCTMPSafeTM, ASIL-D, 6-Channel Voltage Monitor with Integrated Watchdog Timer, AEC-Q100 Qualified
-
PRODUCT
MPQ79530FS-AEC1PRODUCTMPSafeTM, ASIL-D, 3-Channel Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ79571FS-AEC1PRODUCTMPSafeTM, ASIL-D, Wide 36V VIN, Window Voltage Supervisor, AEC-Q100 Qualified
-
PRODUCT
MPQ79531FS-AEC1PRODUCTMPSafeTM, ASIL-B, 3-Channel Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ7944-AEC1PRODUCT1-Channel Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ79575FS-AEC1PRODUCTMPSafeTM ASIL-D, Point-of-Load (≤6.5V) Window Voltage Supervisor, AEC-Q100 Qualified
-
PRODUCT
MPQ79570FS-AEC1PRODUCTMPSafeTM, ASIL-D, Wide 70V VIN, Window Voltage Supervisor, AEC-Q100 Qualified
-
PRODUCT
MPQ79500FS-AEC1PRODUCTMPSafe™ 6-Channel ASIL-D Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ6400-AEC1PRODUCTLow Quiescent Current Programmable-Delay Supervisory Circuit AEC-Q100 Qualified
-
PRODUCT
MPQ79731FS-AEC1PRODUCTMPSafeTM, ASIL-B, 6-Channel Power Sequencer, AEC-Q100 Qualified
-
ARTICLE
AI-POWERED ROBOTICS NEED ADVANCED SOC SOLUTIONSARTICLEThe robotics industry is undergoing a major transformation driven by advancements in artificial intelligence (AI), machine learning, and real-time data processing. Today, AI-powered robots are transforming the future of robotics by making systems smarter, more adaptive, and more autonomous. Autonomous robots that were once a topic of futuristic writing are heading for mass production today. Human...
-
PRODUCT
MPQ5816-AEC1PRODUCT42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ72963FS-AEC1PRODUCTMPSafeTM, ASIL-D, 3-Rail, 9-Phase Controller with Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ1966-AEC1PRODUCT100V, 4A, High-Frequency, Half-Bridge, N-Channel Power Gate Driver
-
PRODUCT
MPQ86761-AEC1PRODUCT60A Intelli-PhaseTM Solution in a TQFN-21 (3.5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4233-AEC1PRODUCT3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ86725-AEC1PRODUCTIntelli-PhaseTM Solution in TQFN (3.5mmx4mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4236-AEC1PRODUCT36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ86720-AEC1PRODUCT65V Intelli-PhaseTM Solution in a TQFN-22 (5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ29252-AEC1PRODUCTDigital Multi-Phase Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ29260-AEC1PRODUCT60V, Multi-Phase Step-Down Controller, AEC-Q100 Qualified
Log in to your account
Create New Account