- MP9487
MP9487
Session textval
Session Titefor popup
The MP9487 is a high-voltage, step-down, switching regulator that delivers up to 1A of continuous current to the load. It integrates a high-side, high-voltage, power MOSFET with a current limit of 3.5A, typically. The wide 4.5V to 100V input range accommodates a variety of step-down applications, making it ideal for automotive, industry, and lighting applications. Hysteretic voltage-mode control is employed for very fast response. MPS’s proprietary feedback control scheme minimizes the number of required external components.
-
Show more
Show less
Active Part Numbers:
MP9487GN-P MP9487GN-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP9487 Resources
-
ARTICLE
MPS POWER MANAGEMENT SOLUTIONS FOR POWER OVER ETHERNET (POE) SWITCHESARTICLEModern devices are increasingly powered by Power over Ethernet (PoE), such as IP phones, wireless APs, and IP cameras. Customer premise equipment (CPE) and small base stations in the 5G era also require PoE power. Figure 1 shows common applications powered by PoE. This article discusses MPS’s comprehensive suite of power management solutions for a wide range of switches, including PSE, boo...
-
APPLICATION
E-SCOOTERSAPPLICATIONE-scooters have quickly risen in popularity in metropolitan areas and quickly growing cities. Lightweight, eco-friendly, and convenient, these e-scooters are two-wheeled battery-operated vehicles that integrate an electric motor and a controller that assists with increased propulsion. Of course, safety, performance, and cost are the greatest concerns for customers in any vehicle. In addition, new ...
-
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
PRODUCT
MP3712PRODUCT3-Cell to 8-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MP3714PRODUCT3-Cell to 16-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MP3713PRODUCT3-Cell to 10-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
ARTICLE
DESIGNING A PEAK POWER-SHAVING SOLUTION FOR AI SERVER APPLICATIONSARTICLEThe power requirements of AI servers are evolving due to the rapid development of AI systems. When AI training starts, the AI GPU power demands can require short bursts of power that exceed the GPU’s idle-state power by 10 times. These power bursts can cause a large inrush current at the server’s power supply units (PSUs) or even overload the PSUs. However, most AI training periods last for a r...
-
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
PRODUCT
MP9931PRODUCT100V Input, Synchronous Step-Down Controller
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP4587PRODUCT80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP4586PRODUCT80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP3718PRODUCT4-Cell to 24-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP2769PRODUCTBidirectional, Buck-Boost Charger Controller with I2C/PMBus Interface
-
PRODUCT
MP8887PRODUCT65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP
-
PRODUCT
MP8880APRODUCT60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
-
PRODUCT
MAQ600APRODUCTHigh-Accuracy,
-
PRODUCT
MP2793PRODUCT4-Cell to 16-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MPQ2793PRODUCT4-Cell to 16-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting, AEC-Q100 Qualified
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MP4423CPRODUCT6A, 36V, Step-Down Converter with Configurable Frequency
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
Log in to your account
Create New Account