MP2625
NOT RECOMMENDED FOR NEW DESIGNS
1.5MHz Switching Li-Ion Charger, with NVDC Power Path Management
MP2625 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2625BGL-Z
Active
MP2625BGL-Z
Active
2A, Switch-Mode Li-Ion Charger with NVDC Power Path Management
Features & Benefits
- 4V to 10V Operating Input Voltage
- Smart Power Path Management
- Five Control Loops: Input Current Limit, Input Voltage Limit, Constant Charge Current, Terminal Battery Control and Thermal Fold-Back.
- 1.6MHz Switching Frequency
- Programmable Input Current Limit
- Programmable Charge Current
- Single Input for USB and AC adapter
- Cover USB2.0 and USB3.0 Input Specification
- Fully Integrated Power Switches
- No External Blocking Diode and Sense Resistor Required
- Charging Operation Indicator
- Built-in Programmable Charging Timer
- Thermal Limiting Regulation on Chip
- Battery Temperature Monitor
- Tiny Package Features Small Size
… and many more!
Log in to your account
Create New Account