- MP20049
MP20049
NOT RECOMMENDED FOR NEW DESIGNS
Ultra-Low Noise, High PSRR 150mA Linear Regulator in 0.8*0.8mm WLCSP
MP20049 continues to be in production for existing customers. Please consider this alternative for new designs:
MP2000
MP2000
Low Input Voltage 150mA Linear Regulator
Features & Benefits
- Operates with VIN = 1.35V
- Low 300mV Dropout at 150mA Output
- ±3% Accurate Output Voltage
- Fixed and Adjustable Output Voltage Option
- Better Than 0.001%/mA Load Regulation
- Stable With Low-ESR Output Capacitor
- Low 65μA Ground Current
- Internal Thermal Protection
- Current Limit Protection
- 7μA Typical Quiescent Current at Shutdown
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)2.3
- Vin (max) (V)6
- Iout (mA)150
- Iq (typ) (µA)55
- PSRR @ 1kHz (dB)78
- Vdropout (mV)50 (IO: 120mA)
- Accuracy (±%)1
- Noise (µVrms)16
- Package (mm)WLCSP-4 (0.8x0.8)
- GradeCatalog
- Fixed Output Options2.8
The MP20049 is an ultra-low noise, low-dropout, high PSRR linear regulator. Fixed output voltage options are available between 1.2V to 4.5V with 1% accuracy while operating from a +2.3V to +6V input. It is designed to deliver up to 150mA of load current. Dropout voltage is only 60mV at full load. The MP20049 uses an internal PMOS as the pass element, which consumes 50μA supply current at no load condition and is suitable for battery-power devices. New innovative design techniques enable the MP20049 to achieve ultra-low output voltage noise of only 16µVRMS without a noise bypass capacitor. The MP20049 is designed and optimized to work with low value, low cost ceramic capacitors. It typically requires only 1µF of output capacitance for stability with any load. The MP20049 features current limit and over temperature protection and is available in a tiny 4-ball 0.8x0.8mm WLCSP package.
-
Show more
Show less
Features & Benefits
- Linear Regulator in 0.8x0.8mm WLCSP
- Input Voltage Range: 2.3V to 6V
- Up to 150mA Output Current
- 16µVRMS Output Noise (100Hz to 100kHz) with No Bypass Capacitor required
- High PSRR:
- 78dB @1kHz
- 55dB @100kHz
- Low Dropout:
- 50mV @120mA Load
- 60mV @150mA Load
- Stable with 1µF Ceramic Capacitor for Any Load
- Very Fast Line/Load Transient Response
- Current Limit and Thermal Protection
Active Part Numbers:
MP20049DC-2.8-LF-P MP20049DC-2.8-LF-Z MP20049DC-2.8-LF MP20049DC-LF-P MP20049DC-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP20049 Resources
-
PRODUCT CATEGORY
SINGLE-CHANNELPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP2002APRODUCTLow Input Voltage, 500mA Linear Regulator
-
PRODUCT
MPQ2016-AEC1PRODUCT40V, 30mA, Low IQ Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20073-AEC1PRODUCT2A, 1.3V to 6V DDR Memory Termination Regulator AEC-Q100 Qualified
-
PRODUCT
MP20045PRODUCTLow Noise, 1A Linear Regulator
-
PRODUCT
MP8904PRODUCT500mA Linear Regulator
-
PRODUCT
MPQ2019-AEC1PRODUCT40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MPQ2013APRODUCT40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin
-
PRODUCT
MPQ2013-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP2018PRODUCT16V, 500mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MPQ2029-AEC1PRODUCT40V, 450mA, Low-Quiescent Current Adjustable Output Linear Regulator, AEC-Q100
-
PRODUCT
MPQ2029PRODUCT40V, 450mA, Low-Quiescent Current, Adjustable Output Linear Regulator
-
PRODUCT
MPQ8904-AEC1PRODUCTAutomotive Grade 500mA Linear Regulator
-
PRODUCT
MPQ20051-AEC1PRODUCTLow Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
-
PRODUCT
MPQ20056-AEC1PRODUCTLow-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
-
PRODUCT
MPQ2013A-AEC1PRODUCT40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin
-
PRODUCT
MP2013APRODUCT40V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP2019PRODUCT40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MPQ2019PRODUCTindustrial grade, 40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
-
PRODUCT
MP2014PRODUCT40V, 500mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP2015APRODUCT24V, 150mA, Low Quiescent Current Linear Regulator
-
PRODUCT
MP8802PRODUCTLow Dropout 250mA Linear Regulator
-
PRODUCT
MP2009PRODUCTUltra-Low-Noise Low-Dropout, 120mA Linear Regulator
-
PRODUCT
MP2016PRODUCT42V, 30mA, Low Power Adjustable Output Linear Regulator
Log in to your account
Create New Account