Rearview Cameras (Off Battery)
Rearview Cameras (Off Battery) Content
Description
Rearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an LCD display typically located in the cabin’s head unit. Designed to improve consumer safety and convenience, these advanced safety features also add design complexity and additional considerations for the engineer, on top of compliance with ISO26262 safety standards and EMI mitigation.
Our scalable, dependable suite of power management solutions includes power modules, step-down converters, and linear regulators. These automotive-grade parts meet stringent temperature and EMI requirements, while still simplifying system design and minimizing overall solution size.
MPS’s efficient, cost-effective product portfolio offers everything you need to power the next generation of rearview camera designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
DC DC Converter for Automotive Application
Looking for a low cost DC DC Converter circuit solution by Using MP9929 IC. Need help in sharing/providing technical data sheet and application notes(...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account