オールインワンUSB給電ポート

オールインワンUSB給電ポート用IC

MPSの車載用USB給電ポート用ICは、高効率のDC/DCステップダウンコンバータと電流制限スイッチを組み合わせた完全統合型USB給電ソリューションであり、シングルまたはデュアル出力のType-AまたはType-Cポートのオプションがあります。これらの高度な給電ポート製品には、USB Type-C (15W)、USB Type-C Power Delivery、DCP、CDP、BC1.2など、多くの一般的なプロトコルが組み込まれています。これらは、自動車産業のお客様が、車両全体で使用できるコンパクトで熱的に最適化されたUSB給電ポートを設計するのに役立つように設計されています。

少ない設計作業 (高度な統合で設計をシンプルに)
優れた性能 (優れた効率と信頼性)
使いやすい (最新の標準仕様に準拠)
参照表示列
ステータス
MPS在庫状況
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw(最大)(kHz)
Vfb (V)
Common Features
Special Features
Control Mode
パッケージ(mm)
グレード
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
MPSafe
MPL
Product URL
入力電圧(最小) (V)
入力電圧 (最大) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw(最大)(kHz)
Vfb (V)
Common Features
Special Features
Control Mode
パッケージ(mm)
グレード
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
MPS
FCCM
Selectable FCCM or Auto-PFM/PWM Mode
Synchronous Rectification
Buck Output Discharge
Configurable Frequency
DP/DM Supports Quick Charge 3.0 (QC3.0) Mode Class A
EN Control for USB
EN Shutdown Discharge Function
Fault Indication for OCP, OVP, and OTP
Fault Indication for USB
Forced Continuous Conduction Mode (FCCM)
Frequency Spread Spectrum
Frequency Sync from 200kHz to 2.2MHz
Hiccup Current Limit for Buck and USB
LDO Mode
Line Drop Compensation
Load Shedding
NTC Over-Temperature Detection
Output Line Drop Compensation
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
Passes Apple MFI Certification Test
Passes Apple MFI R33 Certification Test
Selectable Output Voltage
Selectable Switching Frequency
Supports BC1.2 DCP Mode, Apple 3A Divider Mode, and 1.2V/1.2V Mode
Supports Charging for Type-C or Type-A Port
Supports DCP Scheme
Supports USB Type-C 5V @ 3A DFP Mode
USB Output Discharge
USB-IF Type-C Certificated
USB_OUT, DP/DM, and CC1/CC2 Short to Battery Protection
Current Mode
QFN-22 (4x4)
QFN-24 (4x4)
QFN-25 (4x4)
QFN-26 (5x5)
Automotive
Is MPSafe Has MPL Product URL
     
MPQ4487-AEC1

プログラム可能な周波数とスペクトラム拡散オプション搭載、ENをサポートするデュアルUSB充電ポート、故障表示、車載用Type-C 5V@3A DFPモード付き、36V、6A、ステップダウンコンバータ、AEC-Q100認定

6 36 6 1 2200 FCCM, Synchronous Rectification
Configurable Frequency, EN Control for USB, Fault Indication for USB, Forced Continuous Conduction Mode (FCCM), Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 3 5.1 5.3 12 0.95 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4487-aec1.html
MPQ4475-E-AEC1

単一のUSB充電ポート付き、36V、2.5A、周波数選択可能ステップダウンコンバータ、AEC-Q100認定

MPSから購入 7 36 2.5 1.6 350 FCCM, Synchronous Rectification
Buck Output Discharge, Configurable Frequency, Frequency Spread Spectrum, Output Line Drop Compensation, Over-Current Protection (OCP), Over-Voltage Protection (OVP), Supports DCP Scheme, USB Output Discharge
Current Mode QFN-25 (4x4) Automotive 1 5 5 2.75 88 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4475-e-aec1.html
MPQ4228-AEC1

DCPおよびType-C 5V@3A DFPモードに対応したUSB充電ポート付き3A、36V降圧コンバータ、AEC-Q100認定

MPSから購入 4.2 36 3 1 2200 0.792
Selectable FCCM or Auto-PFM/PWM Mode, Synchronous Rectification
EN Shutdown Discharge Function, Fault Indication for OCP, OVP, and OTP, Frequency Sync from 200kHz to 2.2MHz, Hiccup Current Limit for Buck and USB, Line Drop Compensation, Load Shedding, NTC Over-Temperature Detection, Passes Apple MFI R33 Certification Test, Selectable Switching Frequency, Supports BC1.2 DCP Mode, Apple 3A Divider Mode, and 1.2V/1.2V Mode, Supports Charging for Type-C or Type-A Port, USB_OUT, DP/DM, and CC1/CC2 Short to Battery Protection, USB-IF Type-C Certificated
Current Mode QFN-22 (4x4) Automotive 2 4.8 5.2 3.55 96 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4228-aec1.html
MPQ4228-Q-AEC1

QC3.0およびType-C 5V@3A DFPに対応した1チャネル USB給電ポート付き、3A、36V、ステップダウンコンバータ、AEC-Q100認定

MPSから購入 4.2 36 3 1 2200 0.792
Selectable FCCM or Auto-PFM/PWM Mode, Synchronous Rectification
DP/DM Supports Quick Charge 3.0 (QC3.0) Mode Class A, EN Shutdown Discharge Function, Fault Indication for OCP, OVP, and OTP, Hiccup Current Limit for Buck and USB, Line Drop Compensation, Load Shedding, NTC Over-Temperature Detection, Passes Apple MFI Certification Test, Selectable Switching Frequency, Supports USB Type-C 5V @ 3A DFP Mode, USB_OUT, DP/DM, and CC1/CC2 Short to Battery Protection, USB-IF Type-C Certificated
Current Mode QFN-24 (4x4) Automotive 2 3.6 12 3.55 96 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4228-q-aec1.html
MPQ4481-AEC1

周波数プログラム可能、スペクトラム拡散オプション、EN_USBに対応した単一USB充電ポート、車載用故障表示付き、36V、3A、ステップダウンコンバータ、AEC-Q100 認定

6 36 3 0.7 2200 FCCM, Synchronous Rectification
Configurable Frequency, EN Control for USB, Fault Indication for USB, Forced Continuous Conduction Mode (FCCM), LDO Mode, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 2 5.1 5.3 6.5 0.95 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4481-aec1.html
MPQ4488-AEC1

プログラム可能な周波数とスペクトラム拡散オプション、車載用 DCPとType-C 5V@3A DFPモードに対応したデュアルUSB充電ポート付き、36V、6A、ステップダウンコンバータ、AEC-Q100認定

6 36 6 1 2200 FCCM, Synchronous Rectification
Configurable Frequency, Forced Continuous Conduction Mode (FCCM), Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 3 5.1 5.3 12 0.95 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4488-aec1.html
MPQ4488T

周波数プログラム可能、スペクトラム拡散オプション、デュアルUSB充電ポート、135°Cの負荷遮断温度、6V、6A、ステップコンバータ、AEC-Q100認定

6 36 6 1 2200 FCCM, Synchronous Rectification
Configurable Frequency, Frequency Spread Spectrum, Load Shedding, Output Line Drop Compensation, Selectable Output Voltage, Supports DCP Scheme, Supports USB Type-C 5V @ 3A DFP Mode, USB Output Discharge
Current Mode QFN-26 (5x5) Automotive 3 5.1 5.3 13 95 1 0 https://www.monolithicpower.com/jp/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4488t.html
他の該当製品型番はありません