MPQ6611-AEC1
入手可能な製品番号
MPQ6611GRE-AEC1-Z MPQ6611GRE-AEC1-P
P&Zの意味 
関連商品
MP6611 32V, 7A, H-Bridge DC Motor Driver
The MP6611 is an H-bridge motor driver used for driving reversible motors. The device can drive two solenoids or valves, one DC motor, one winding of a stepper motor, or other loads. The H-bridge consists of four N-channel power MOSFETs, and an internal charge pump generates the required gate-drive voltages.
The MP6611 operates on a motor power supply voltage range from 2.7V to 32V, which can supply an output current (IOUT) of up to 7A. A very low standby circuit current can be achieved when the device is disabled.
For the MP6611, control of the outputs is accomplished through the IN1/ENBL/PWM and IN2/DIR/EN pins, through the serial interface, or a combination of both. A mode pin sets the control modes, such as the input signal logic (IN1/IN2, DIR/ENBL, or independent pulse-width modulation (PWM)). A serial interface sets the charge pump frequency and slew rate, and also reads the diagnostic registers. The internal safety and diagnostic features include open-load detection, over-current protection (OCP), input over-voltage protection (OVP) and under-voltage protection (UVP), thermal warning, and thermal shutdown.
The MP6611 is available in a QFN-20 (4mmx4mm) package.
アカウントにログイン
新しいアカウントを作成