EVL8880-V-00A

60V、4A、高効率、デジタル、設定可能な同期整流式ステップダウンコンバータ用評価ボード

MPL
Shopping Cart注文

EVL8880-V-00A

NOT RECOMMENDED FOR NEW DESIGNS

60V、4A、高効率、デジタル、設定可能な同期整流式ステップダウンコンバータ用評価ボード

MPL

EVL8880-V-00A continues to be in production for existing customers. Please consider this alternative for new designs:

EVL8880A-V-00A

アクティブ

EVL8880A-V-00A

アクティブ

60V、4.5A、高効率、デジタル、設定可能な同期整流ステップダウンコンバータ用評価ボード

Features & Benefits

  • Wide 4V to 60V Input Voltage (VIN) Range
  • Wide 0.6V to 48V Output Voltage (VOUT) Range
  • Up to 4.5A Output Current (IOUT)
  • Can be Paralleled with Up to 4 Phases
  • Supports PD EPR 240W and AVS
  • Configurable Constant Switching Frequency (fSW) (150kHz to 2.2MHz) with External Clock Synchronization
  • Internal 60mΩ/43mΩ Low On Resistance (RDS(ON)) MOSFETs
  • 97.5% Peak Efficiency
  • Frequency Spread Spectrum (FSS) for Low EMI
  • Power Good (PG) and Fault Indication
  • Output Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP)
  • Low-Dropout Mode
  • Telemetry Readback Includes VIN, VOUT, IOUT, and Faults
  • Configurable MTP Parameters:
    • VOUT
    • fSW
    • Compensation Network
    • Output OCP, OVP, and UVP Thresholds
    • Input OVP and UVP Thresholds
    • Pulse-Width Modulation (PWM)/Advanced Asynchronous Modulation (AAM) Mode
  • Cyclic Redundancy Check (CRC) Protection for MTP Integrity
  • Available in a QFN-20 (4mmx5mm) Package

… and many more!

入手可能な製品番号

EVL8880-V-00A

設計リソース

シンボル、フットプリント&3Dモデル

MPSから直接購入

標準価格

  • 数量 価格
  • 1
    ¥3,943.50 /単位

在庫あり

4~7営業日程度で到着 配送料1注文につき5ドルのみ


限られた在庫で多くのお客様の製品開発をサポートするため、各お客様あたり100個を限度数とさせて頂いております。
品質方針、証明書および信頼性レポート
すべての MPS 製品は鉛フリー、ハロゲンフリーで、RoHS 指令に準拠しています。詳細は環境に関するセクションをご覧ください。